您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
Swivel Clamp Connector Joint GN 284-B42-B45-T-2-BL
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Connector Clamps
GN 284 Aluminum Swivel Clamp Connector Joints
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/connector_clamps/gn284/gn_284_2_t_asmtab.prj},{NB=Gelenk-Klemmverbinder GN 284-B42-B45-T-2-BL (0)},{PARTNUMBER=GN 284-B42-B45-T-2-BL},{ITEMID=284-B42-B45-T-2-BL},{D1=B42},{D11=42},{D2=B45},{ROT=0},{D2X='B40','B42','B45','B48','B50'},{B=65},{D3=M10},{D4=M10},{K1=74.0},{K2=65},{L1=230},{L2=77.5},{M1=70},{M2=115},{Z1=M10-50},{Z2=M10-55},{L3Z1=-},{L3Z2=78 | 92},{OBVIS=blank},{KLEMM1=GN 911-M10-63},{KLEMM2=GN 911-M10-63},{KEN=2.000},{FORM=T},{PPATH=gn_284_2_t_asmtpl.prj},{WEIGHT=1.4350},{CTN=76090000},{ROHS=YES},{INFOWINCO=Produktdetails},{V=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 284-B42-B45-T-2-BL
GN 284-B42-B45-T-2-BL
D1
Bore
B42
B42
D2
Bore
B45
B45
ROT
Rotation
°
B
Swivel width
65
65
mm
K1
74.0
74.0
mm
K2
65
65
mm
L1
230
230
mm
L2
77.5
77.5
mm
M1
70
70
mm
M2
115
115
mm
Z1
Screw locations
M10-50
M10-50
Z2
Screw location
M10-55
M10-55
L3Z1
Clamping lever for Z1
-
-
mm
L3Z2
Clamping lever for Z2
78 | 92
78 | 92
mm
OBVIS
Finish
blank
blank
KLEMM1
Clamping lever for d3
GN 911-M10-63
GN 911-M10-63
KLEMM2
Clamping lever for d4
GN 911-M10-63
GN 911-M10-63
WEIGHT
Weight
1.4350
1.4350
kg
CTN
US-Customs Tariff Number
76090000
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸