Track GN 753-19-B5-KR-1
JW Winco
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Ball Transfer Units, Guide Rollers
GN 753
GN 753 K1
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_8/ball_transfer_units_guide_rollers/gn753/gn753_k1/gn753_k1_kr.prj},{NB=Laufrolle GN 753-19-B5-KR-1},{PARTNUMBER=GN 753-19-B5-KR-1},{ITEMID=753-19-B5-KR-1},{D1=19},{D2=B5},{D2X=5},{D4=8.2},{D7=24},{D8=3.5},{B=6},{R2=1.75},{BB=39},{RR1=4.100},{RR2=6.250},{WEIGHT=0.0040},{CTN=83022000},{ROHS=YES},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PARTNUMBER
WINCO PARTNUMBER
GN 753-19-B5-KR-1
GN 753-19-B5-KR-1
D1
19
19
mm
D2
Bore B
B5
B5
D4
8.2
8.2
mm
D7
24
24
mm
D8
3.5
3.5
mm
B
6
6
mm
R2
1.75
1.75
mm
BB
Load bearing capacity in N at max. 300 rpm
39
39
N
WEIGHT
Weight
0.0040
0.0040
kg
CTN
US-Customs Tariff Number
83022000
ROHS
YES
INFOWINCO
Product details
Product details
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸