??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
PRT
Product Type
ULTIMA Connect
PC
Product Code
SYUCMP-04000400-0160COB-D
LODDEST
LOD Destination
Architecture
LODLEVEL
LOD Level
L
Clear Opening Length (A)
mm
W
Clear Opening Width (B)
mm
HELP
Click for more support & additional sizes
Click Here
C
External Length (C)
535 mm
D
External Width (D)
535 mm
E
Actual Depth (E)
mm
값 입력 E
Actual Depth (E)
mm
cm
inch
ft
DPT
Stacking Depth (F)
150 mm
CT
Cover Type
LC
Loading Class
RISER
Optional Riser
NBR
No. of Covers
FD
Frame Depth
mm
DCT
Ductile cover type
S2
Cover One Clear Opening
mm
S3
Cover Two Clear Opening
mm
POSA
Position of Cover on X Axis
POSB
Position of Cover on Y Axis
OPOS2
Position of Cover One
OPOS
Position of Cover Two
CIL
Frame Clear Opening Length (CC)
388 mm
CIW
Frame Clear Opening Width (CD)
388 mm
CEL
Frame External Length (CA)
568 mm
CEW
Frame External Width (CB)
568 mm
CBRL
Frame Back of Riser Length (CE)
394 mm
CBRW
Frame Back of Riser Width (CF)
394 mm
OL
Overall Depth (OD)
194.0 mm
SECTOR
Product Application (please specify)
PN
Other (please specify)
PL
Product Link
Click Here
DISC
Disclaimer
Click Here
EPD
Environmental Product Declaration
Click Here
CAD모델 다운로드
미리보기
3D
치수도