??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
LODLEVEL
LOD Level
DESCRGEN
General description
DESCRAGG
Additional description
Front blank door + rear panel
MAT
Material
Structure (structural uprights, roof and bottom): HSLA sheet steel
SMAT
Material thickness
Stucture:1,2 mm HSLA sheet steel
VER
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
COL
Color
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
L
L - Length
mm
H
H - Height
mm
PP
P - Depth
mm
WEIGHT
Weight
kg
IP
IP55
NEMA
NEMA 12
IK
IK10
MCONF
CONFORMITY MARKS
CE - UKCA - Ex - TUV - RINA - cULus Listed - EAC - RoHS
PFOR
Supply parts
Assembled structure with single blank door with stiffening frame, transparent plexiglas plate and complete with Ø 3 mm lever-operated double bar locking system, rear panel with rounded folding, removable roof, bottom with adjustable cable entry complete with seal.
CONF
Packaging
1 pc.
PACK
Packaging
Pallet + ETA green cardboard
WEIGHTPACK
Weight pack
kg
B
B - Base
mm
A
A - Height
mm
P
P - Depth
mm
C
mm
D
mm
E
mm
F
mm
B1
mm
A1
mm
P1
mm
AAQ326
File / hyperlink 1
https://www.eta.it/sito/index.php
EDZ
EPLAN
Download CAD models
Previews
3D
Dimension