??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Article number
1297-75
BZ
Designation
Earthing equipotential busbar casing 16², for on-site concrete
LOD
Level of details
L
Length
250 mm
B
Width
220 mm
T
Depth
82 mm
RL
Circular conductors Ø 8-10 mm
1
FB
Flat strip up to 30 mm wide
1
LT
Cables up to 16² single and multi-strand
7
EFF
Entry fields
8
CNSMASSEXACT
Individual net weight
803 g
CNSEAN
EAN code
4013456340909
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Equipotential busbar casing 16² with equipotential busbar rail, corrosion-protected for bathrooms and similar rooms including cover Length 250 mm Width 220 mm Depth 82 mm Circular conductor Ø 8 - 10 mm: 1 strip up to 30 mm wide: 1 cable up to 16², single and multi-strand: 7 entry fields: 8 possible DIN EN conduit sizes per entry field: 6 x Ø 16 mm, 3 x Ø 20 mm, 2 x Ø 25 mm, 1 x Ø 32 mm, 1 x Ø 40 mm
Download CAD models
Previews
3D
Dimension