??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
company/name of manufacturer
SCHELL GmbH & Co. KG
SA110ID04
fitting type description
SA700ID30
product description
SA810ID10
Description text
SA810ID03
purchase order number
SA810ID06
GTIN - number
PP
product preview
LOD
Level of detail
LONGDESC
long text - Click on text for HTML view
Exposed urinal flush valve SCHELLOMAT Basic, DN 15 All-metal design with brass push button. Conform to DIN EN 12541. Scope of delivery Exposed urinal flush valve Self-closing cartridge with nozzle bore pre-filter Urinal internal connector Push rosette Ø 60 mm Flush pipe Ø 18 mm x 193 mm Technical data Flow pressure: 0.8 - 5.0 bar Max. Resting pressure: 8 bar Flush flow: max. 0.3 l/s Flush volume adjustable: 1.0 - 6.0 l Material: Housing Brass; Parts in contact with water Brass, conform to German drinking water regulations, Plastic Surface: Chrome Connection: DN 15 G 1/2 AG Outlet: Internal connector Ø 43 mm (flush pipe Ø 18 mm) Certificates: PA-IX 9892/II, DIN-DVGW Noise class: II, at 100% flow - 024760699
WEB
web link
http://www.schell.eu/deutschland_de/a/024760699
SA700ID04
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
SA350ID03
Installation location
cold PWC drinking water
SA700ID23
Sound insulation class / noise class
II, at 100% flow
SA700ID07
perm. operating temperature
30 °C
SA700ID08
perm. operating pressure
5 bar
SA700ID32
nominal size DN
15
SA700ID34
nominal pressure PN
10
SA700ID35
minimum operarting temperature
10 °C
SA400ID03
Housing material
brass
SA450ID03
Surface
chrome-plated
MPV
Quantity per packaging unit
1 PCE per pack
SA740ID03
standards/rules/approvals
SA010ID02
sheet number of the guideline
17
SA100ID04
fitting type
tapping fitting
SA010ID06
web address of manufacturer
www.schell.eu
Download CAD models
Previews
3D
Dimension
Characteristics Graph