??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
TYPE
Type
Threaded Part With Stop
MAT1
Main Material
SUR
Main Body Surface Treatment
MAT2
Block Material
COL
Block Color
M
mm
L
mm
L1
0.5 mm
A
3 mm
D
5.5 mm
DD
d
1.5 mm
S
2.5 mm
V
0.5 mm
LINK
Website
Website Link
Download CAD models
Previews
3D
Dimension