??
Catalog navigation
CAD model selection
HELP_VARIABLE
CODE
Code
TYPE
Type
Head Inner Hexagon Socket Type
MAT1
Main Material
SUR
Main Body Surface Treatment
QD
Body Strength Level
MAT2
Block Material
COL
Block Color
HRD
Block Hardness
MAT3
Accessory Material (1 Hexagon Nut)
SUR1
Accessory Finish (1 Hex Nut)
M
mm
L
mm
L1
Full-Thread
A
6 mm
A1
3 mm
D
7.5 mm
D1
5.5 mm
D2
3.3 mm
S
2.5 mm
T
2.4 mm
LINK
Website
Website Link
Download CAD models
Previews
3D
Dimension