ITM-51SOLHI42PXXX
Anderson Negele America
Food & Beverage
Powered by
CAD모델 선택
{anderson/food_beverage/itm51_asmtab.prj},{NB=ITM-51SOLHI42PXXX},{TYP=ITM-51},{PR=SOL},{KOP=H},{AUS=I42},{EA=P},{ID=X},{DE=X},{PA=X},{PPATH=itm51_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PN
Part No.
ITM-51SOLHI42PXXX
TYP
Type
ITM-51
PR
Process connection
S0L (CLEANadapt G1/2”, extended sensor stem)
S01 (CLEANadapt G1/2”, front flush)
TC1 (Tri-Clamp 1½")
TC2 (Tri-Clamp 2")
T25 (Tri-Clamp 2½")
TC3 (Tri-Clamp 3")
TL1 (Tri-Clamp 1 1/2", lang)
TL2 (Tri-Clamp 2", lang)
TL5 (Tri-Clamp 2 1/2", lang)
TL3 (Tri-Clamp 3", lang)
V25 (Varivent Typ F, DN25)
V40 (Varivent Typ N, DN40/50)
S0L (CLEANadapt G1/2”, extended sensor stem)
S01 (CLEANadapt G1/2”, front flush)
TC1 (Tri-Clamp 1½")
TC2 (Tri-Clamp 2")
T25 (Tri-Clamp 2½")
TC3 (Tri-Clamp 3")
TL1 (Tri-Clamp 1 1/2", lang)
TL2 (Tri-Clamp 2", lang)
TL5 (Tri-Clamp 2 1/2", lang)
TL3 (Tri-Clamp 3", lang)
V25 (Varivent Typ F, DN25)
V40 (Varivent Typ N, DN40/50)
KOP
Head orientation
H (horizontal head orientation)
V (vertical head orientation)
H (horizontal head orientation)
V (vertical head orientation)
AUS
Outputs
I42 (IO-Link and 1x 4-20mA turbidity only, prepared for display)
I52 (IO-Link and 1x 4-20mA turbidity, 1x switching out, no external range switching)
I53 (IO-Link and 1x 4-20mA turbidity, 1x switching out, external range switching)
I42 (IO-Link and 1x 4-20mA turbidity only, prepared for display)
I52 (IO-Link and 1x 4-20mA turbidity, 1x switching out, no external range switching)
I53 (IO-Link and 1x 4-20mA turbidity, 1x switching out, external range switching)
EA
Electrical connection
P (Cable gland M16x1.5)
M (1x M12 connector, 5-pin)
C (1 x M12 connector, 5-pin analog output and IO-Link)
P (Cable gland M16x1.5)
M (1x M12 connector, 5-pin)
C (1 x M12 connector, 5-pin analog output and IO-Link)
ID
Interface / Display
X (without Interface)
S (Simple User Interface with small Display)
L (Large User Interface mit Display)
X (without Interface)
S (Simple User Interface with small Display)
L (Large User Interface mit Display)
DE
Cap
X (plastic cap without sight glass)
P (plastic cap with sight glass)
M (stainless steel cap without sight glass)
W (stainless steel cap with sight glass)
X (plastic cap without sight glass)
P (plastic cap with sight glass)
M (stainless steel cap without sight glass)
W (stainless steel cap with sight glass)
PA
Parameter configuration
X (Standard)
S (Write out details)
X (Standard)
S (Write out details)
A
-
mm
B
-
mm
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도