LBC01T03000000
Anderson Negele America
Food & Beverage
Powered by
CAD모델 선택
{anderson/food_beverage/lb_asmtab.prj},{NB=LBC01T03000000},{PC=LB},{FIT=C},{SW=0},{NOP=1},{POC=Teflon},{PLP1=03},{PLP2=00},{PLP3=00},{PLP4=00},{A=4.13000},{B=1.20000},{PPATH=lb_asmtpl.prj},{X2D=2},{L2D=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PN
Part Number
LBC01T03000000
PC
Product Code
LB
FIT
Body (Fitting) Style
1-1/2" Tri-Clamp
2" Tri-Clamp
2-1/2" Tri-Clamp
3" Tri-Clamp
1-1/2" Tri-Clamp
2" Tri-Clamp
2-1/2" Tri-Clamp
3" Tri-Clamp
SW
Sensor Wiring
Quick Disconnect Receptacle
Quick Disconnect Receptacle w/ Field Wireable Connector (FWC)
Quick Disconnect Receptacle w/ Plug & 25 ft Cable
Quick Disconnect Receptacle w/ Plug & 50 ft Cable
Quick Disconnect Receptacle w/ Plug & 75 ft Cable
Quick Disconnect Receptacle w/ Plug & 100 ft Cable
Quick Disconnect Receptacle
Quick Disconnect Receptacle w/ Field Wireable Connector (FWC)
Quick Disconnect Receptacle w/ Plug & 25 ft Cable
Quick Disconnect Receptacle w/ Plug & 50 ft Cable
Quick Disconnect Receptacle w/ Plug & 75 ft Cable
Quick Disconnect Receptacle w/ Plug & 100 ft Cable
NOP
Number of Probes
One (1) Probe
Two (2) Probes
One (1) Probe offset
One (1) Probe
Two (2) Probes
One (1) Probe offset
POC
Probe Coating
Teflon
PLP1
Probe Length 1
3 in Long
6 in Long
12 in Long
18 in Long
24 in Long
30 in Long
36 in Long
42 in Long
48 in Long
54 in Long
60 in Long
66 in Long
72 in Long
3 in Long
6 in Long
12 in Long
18 in Long
24 in Long
30 in Long
36 in Long
42 in Long
48 in Long
54 in Long
60 in Long
66 in Long
72 in Long
PLP2
Probe Length 2
None
None
PLP3
Probe Length 3
None
None
PLP4
Probe Length 4
None
None
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도