TBA-1210
IMI Bimba Products
Pneumatic Actuators
Metric
Compact
Air Table (Slide)
Powered by
CAD모델 선택
{bimba/pneumatic_actuators/metric/compact/air_table_slide/tba_asmtab.prj},{NB=TBA-1210},{BORE1=12},{M1=18.600},{NDM1=4.000},{NDM1E=0.1640},{D1=7.000},{D1E=0.2500},{NDM2=5.000},{NDM2E=0.1900},{NDM3=3.000},{NDM3E=0.1120},{D3=6.600},{D3E=0.2300},{NDM4=5.000},{NDM4E=0.1900},{D4=10.000},{D4E=0.3900},{A31=9.000},{A32=9.000},{A33=4.000},{A34=23.000},{A21=16.000},{A22=38.000},{A23=2.500},{A11=16.000},{A12=28.000},{A13=46.000},{A41=33.000},{A42=30.000},{H1=4.000},{H1D=3.500},{H1E=0.1570},{H1DE=0.140},{AH11=19.000},{AH12=23.500},{H2=4.000},{H2W=5.000},{H2D=3.500},{H2E=0.1570},{H2WE=0.2000},{H2DE=0.1400},{M2=8.500},{T=8.000},{H=32.000},{H3=8.000},{AH31=33.000},{AH32=30.000},{STRK2D=0},{X2D=2},{PT=TBA},{BORE=12mm [12]},{STROKE=10},{SA=},{CU=0},{PO=0},{SHA=},{MPS=0},{SEALS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PN
Part No.
TBA-1210
TBA-1210
PT
Product Type
TBA
BORE
Bore Size
12mm [12]
12mm [12]
STROKE
Stroke
10
20
30
40
50
75
100
10
20
30
40
50
75
100
mm
SA
Stroke Adjuster
None
Both Ends [A1]
Extend Only [A2]
Retract Only [A3]
None
Both Ends [A1]
Extend Only [A2]
Retract Only [A3]
CU
Inch/Metric Thread Style
Metric
Inch [E]
Metric
Inch [E]
PO
Port Orifice
Standard Port Orifice
Full Flow Port Orifice [F]
Standard Port Orifice
Full Flow Port Orifice [F]
SHA
Shock Absorbers
None
Both Ends, Light Duty [K11]
Both Ends, Standard Duty [K12]
Both Ends, Heavy Duty [K13]
Extend Only, Light Duty [K21]
Extend Only, Standard Duty [K22]
Extend Only, Heavy Duty [K23]
Retract Only, Light Duty [K31]
Retract Only, Standard Duty [K32]
Retract Only, Heavy Duty [K33]
None
Both Ends, Light Duty [K11]
Both Ends, Standard Duty [K12]
Both Ends, Heavy Duty [K13]
Extend Only, Light Duty [K21]
Extend Only, Standard Duty [K22]
Extend Only, Heavy Duty [K23]
Retract Only, Light Duty [K31]
Retract Only, Standard Duty [K32]
Retract Only, Heavy Duty [K33]
MPS
Magnetic Position Sensing
Without Magnetic Piston
With Magnetic Piston [M]
Without Magnetic Piston
With Magnetic Piston [M]
SEALS
Operating Temperature
Standard 15° to 160°F (-10° to 70°C)
High Temp 0° to 275°F (-15° to 135°C) [V]
Standard 15° to 160°F (-10° to 70°C)
High Temp 0° to 275°F (-15° to 135°C) [V]
A
35 (1.38)
35 (1.38)
mm (INCH)
B
4
D
1
1
E
73 (2.86)
73 (2.86)
mm (INCH)
F
71 (2.80)
71 (2.80)
mm (INCH)
G
81 (3.20)
81 (3.20)
mm (INCH)
J
2
2
K
35 (1.38)
35 (1.38)
mm (INCH)
L
35 (1.38)
35 (1.38)
mm (INCH)
M
0
0
mm (INCH)
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도