HSC
IMI Bimba Products
Sensors and switches
Inch
Switches and Position Control
Band Mounted Switches
Powered by
CAD모델 선택
{bimba/switches/inch/switches_position_control/band_mounted_switches/hsc_hsk_asmtab.prj},{NB=HSC},{DESC=Band Mounted Solid State Switches},{SS=Sourcing Switch (PNP), LED, 30VDC, 150mA},{SS1=C},{TS=},{BS=},{BSS=},{L=1.10 (27.9)},{W=0.45 (11.4)},{T=0.20 (5.1)},{NOTE=Cable 3D Model is just a Segment of the Actual Model},{PPATH=hsc_hsk_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PN
Part No.
HSC
HSC
SS
Switch Selection
Sourcing (PNP), LED, 30VDC, 150mA [HSC]
Sourcing (PNP), LED, 30VDC, 150mA [HSC]
TS
Wire Connection Type
24" (0.6m) Pigtail Leads
M8 Male Connector [Q]
M8 Male Connector, 2m Mating Cable [QC]
M8 Male Connector, 5m Mating Cable [QCX]
144" (3.6m) Pigtail Leads [X]
24" (0.6m) Pigtail Leads
M8 Male Connector [Q]
M8 Male Connector, 2m Mating Cable [QC]
M8 Male Connector, 5m Mating Cable [QCX]
144" (3.6m) Pigtail Leads [X]
BS
Band Selection
No Band
Band Included
No Band
Band Included
BSS
Band Size (for Bore Size)
Blank
Blank
L
1.10 (27.9)
INCH (mm)
W
0.45 (11.4)
INCH (mm)
T
0.20 (5.1)
INCH (mm)
L1
24" (0.6m)
L2
-
INCH (mm)
D
0.14 (3.6)
INCH (mm)
D1
-
INCH (mm)
NOTE
Note
Cable 3D Model is just a Segment of the Actual Model
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도