R10
IMI Bimba Products
Sensors and switches
Inch
Switches and Position Control
Band Mounted Switches
Powered by
CAD모델 선택
{bimba/switches/inch/switches_position_control/band_mounted_switches/mss_r_asmtab.prj},{NB=R10},{DESC=High Illumination and High Power Band Mounted Switches},{SS=Reed, w/LED, 120 V, 500mA},{SS1=R10},{TS=},{BSS=},{T=0.40 (10.1)},{D=0.14},{NOTE=Cable 3D Model is just a Segment of the Actual Model},{CS=C4},{CL=1.33000000},{PPATH=mss_r_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PN
Part No.
R10
R10
PNA
Accessories Part No.
(NO ACCESSORIES)
SS
Switch Selection
Reed, LED, 120 V, 500mA [R10]
Reed, LED, 120 V, 500mA [R10]
TS
Wire Connection Type
24" (0.6m) Pigtail Leads
M8 Male Connector [Q]
M8 Male Connector, 2m Mating Cable [QC]
M8 Male Connector, 5m Mating Cable [QCX]
120" (3m) Pigtail Leads [X]
24" (0.6m) Pigtail Leads
M8 Male Connector [Q]
M8 Male Connector, 2m Mating Cable [QC]
M8 Male Connector, 5m Mating Cable [QCX]
120" (3m) Pigtail Leads [X]
BSS
Band Selection - Band Size (for Bore Size)
No Band
9/16" [02]
3/4" [04]
7/8" [06]
1-1/16" [09]
1-1/4" [12]
1-1/2" [17]
RS-1-1/2
1-3/4" [24]
2" [31]
RS-2
2-1/2" [50]
RS-2-1/2
3" [70]
RS-3-1/4
RS-4
RS-5
RS-6
RS-8
No Band
9/16" [02]
3/4" [04]
7/8" [06]
1-1/16" [09]
1-1/4" [12]
1-1/2" [17]
RS-1-1/2
1-3/4" [24]
2" [31]
RS-2
2-1/2" [50]
RS-2-1/2
3" [70]
RS-3-1/4
RS-4
RS-5
RS-6
RS-8
L
1.083 (27.5)
1.083 (27.5)
INCH (mm)
T
0.40 (10.1)
INCH (mm)
L1
24" (0.6m)
NOTE
Note
Cable 3D Model is just a Segment of the Actual Model
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도