MX2-1/2-RCV100
Camozzi
Proportional technology
Proportional regulators
Series MX-PRO electronic proportional regulator
Powered by
CAD모델 선택
{camozzi/tecnologia_proporzionale/regolatori_proporzionali/regolatore_proporzionale_elettronico_serie_mx-pro/regol_proporz_elettronici_serie_mx-pro_asmtab.prj},{NB=MX2-1/2-RCV100},{SERIE=MX},{TAGLIA=2},{ATTACCO=1/2},{FUNZIONAMENTO=R},{TIPODICOMANDO=CV},{REGOLAZIONE=1},{COSTRUZIONE=0},{MANOMETRO=0},{DIREZFLUSSO=},{A=G 1/2},{A1=20.955},{B=0 ÷ 12},{C=70},{D=46.3},{F=59},{H=74.5},{I=68},{J=15.6},{M=45},{N=140},{P=52},{R=88},{S=50.5},{T=37.5},{V=1/2},{V1=20.955},{MOD1=K8P},{PPATH=regol_proporz_elettronici_serie_mx-pro_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
SERIE
Series
MX
TAGLIA
Size
2.000
2.000
ATTACCO
Port
1/2=G1/2
1/2=G1/2
FUNZIONAMENTO
Functioning
R = pressure regulator
M = Manifold pressure regulator
V = flow valve
W = Manifold flow valve
R = pressure regulator
M = Manifold pressure regulator
V = flow valve
W = Manifold flow valve
TIPODICOMANDO
Command
CV = electrical command 0-10 V DC
CA = electrical command 4-20 mA
EV = electrical command 0-10 V DC with external servo pilot supply
EA = electrical command 4-20 mA with external servo pilot supply
CV = electrical command 0-10 V DC
CA = electrical command 4-20 mA
EV = electrical command 0-10 V DC with external servo pilot supply
EA = electrical command 4-20 mA with external servo pilot supply
REGOLAZIONE
Regulator adjustment range
1 = working pressure 0 ± 3 bar
2 = working pressure 0 ± 10 bar
3 = working pressure 0 ± 1 bar
4 = working pressure 0 ± 7 bar
1 = working pressure 0 ± 3 bar
2 = working pressure 0 ± 10 bar
3 = working pressure 0 ± 1 bar
4 = working pressure 0 ± 7 bar
COSTRUZIONE
Design type
0 = relieving
1= without relieving
0 = relieving
1= without relieving
MANOMETRO
Pressure gauge
0 = without manometer, threaded body
2 = built-in pressure gauge 0-6 bar
3 = built-in pressure gauge 0-10 bar
4 = built-in pressure gauge 0-12 bar
0 = without manometer, threaded body
2 = built-in pressure gauge 0-6 bar
3 = built-in pressure gauge 0-10 bar
4 = built-in pressure gauge 0-12 bar
DIREZFLUSSO
Flow direction
= from left to right (standard)
LH = from right to left
= from left to right (standard)
LH = from right to left
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도