VSY5-1-20-D06-LPush-turn locking lever style
CHANTO AIR HYDRAULICS
Valves And Pneumatic Control System
Solenoid Valves
VSY-Solenoid Valve
Powered by
CAD모델 선택
{chanto/valves_and_pneumatic_control_system/solenoid_valves/vsy/vsy_asmtab.prj},{NB= VSY5-1-20-D06-LPush-turn locking lever style },{SERIES=VSY5},{OPERATION=1},{TYPE=20},{SOV=D06},{EE=L},{MO=Push-turn locking lever style},{STATIONS=},{PLATES=},{PPATH=vsy_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
SERIES
Ident number
VSY5
VSY5
OPERATION
Operation
1:Single solenoid
2:Double solenoid
3:Closed center
4:Exhaust center
5:Pressure center
1:Single solenoid
2:Double solenoid
3:Closed center
4:Exhaust center
5:Pressure center
TYPE
Type
20
40
20
40
SOV
Standard of voltage
DC6V
DC12V
DC24V
DC6V
DC12V
DC24V
EE
Electrical entry
L:300mm lead wire
L:300mm lead wire
MO
Manual override
Push-turn locking lever style
STATIONS
Stations
Blank:Without manifold
M2:2 stations
M3:3 stations
M4:4 stations
M5:5 stations
M6:6 stations
M7:7 stations
M8:8 stations
M9: 9 stations
M10:10 stations
Blank:Without manifold
M2:2 stations
M3:3 stations
M4:4 stations
M5:5 stations
M6:6 stations
M7:7 stations
M8:8 stations
M9: 9 stations
M10:10 stations
PLATES
Plates
Blank
Blank
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도