EFH17-L5-50-BC-M75-A1
CHELIC
Actuator
Clean room ball screw actuator
EFH17
Powered by
CAD모델 선택
{chelic/electric_actuator/clean_room_ball_screw_actuator/efh17/efh17_750_asmtab.prj},{NB=EFH17-L5-50-BC-M75-A1(0)},{MODEL=EFH17},{BSB=T-Standard MIT},{BSL=5},{S=50},{POS=0},{MP=BC},{MB=M},{POWER=750},{BRAKE=},{HS=A},{LS=1},{NOTE=Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.},{PPATH=assemblies/efh17_750_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
MODEL
Model
EFH17
BSB
Ball Screw Brand
T-Standard MIT
BSL
Ball Screw lead
5mm
10mm
20mm
40mm
5mm
10mm
20mm
40mm
mm
S
Stroke
mm
값 입력 S
Stroke
mm
cm
inch
ft
확인
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
MP
Motor Position
BC: Motor Exposed
BM: Motor On Lower Side
BR: Motor On Right Side
BL: Motor On Left Side
BC: Motor Exposed
BM: Motor On Lower Side
BR: Motor On Right Side
BL: Motor On Left Side
MB
Motor Brand
M75: Mitsubishi 750W
P75: Panasonic 750W
Y75: Yaskawa 750W
T75: Delta 750W
M75: Mitsubishi 750W
P75: Panasonic 750W
Y75: Yaskawa 750W
T75: Delta 750W
BRAKE
Brake
Blank: Without Brake
B: With Brake
Blank: Without Brake
B: With Brake
HS
Home Sensor
A: In Side - Motor Side
B: In Side - Opposite Motor Side
C: Out Side - Motor Side
D: Out Side - Opposite Motor Side
E: No Sensor
A: In Side - Motor Side
B: In Side - Opposite Motor Side
C: Out Side - Motor Side
D: Out Side - Opposite Motor Side
E: No Sensor
LS
Limit Sensor
1: In Side - 1 Pc
2: In Side - 2 Pc
3: Out Side - 1 Pc
4: Out Side - 2 Pc
5: No Sensor
1: In Side - 1 Pc
2: In Side - 2 Pc
3: Out Side - 1 Pc
4: Out Side - 2 Pc
5: No Sensor
NOTE
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.
L
Length of Actuator
392
mm
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도