EFH6M-L2-50-BC-M10-C3-M5
CHELIC
Actuator
Clean room ball screw actuator
EFH6M
Powered by
CAD모델 선택
{chelic/electric_actuator/clean_room_ball_screw_actuator/efh6m/efh6m_100_asmtab.prj},{NB=EFH6M-L2-50-BC-M10-C3-M5(0)},{MODEL=EFH6M},{BSB=T-Standard MIT},{BSL=2},{S=50},{POS=0},{MP=BC},{MB=M10},{POWER=100},{BRAKE=},{HS=C},{LS=3},{IH=-M5},{NOTE=Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.},{PPATH=assemblies/efh6m_100_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
MODEL
Model
EFH6M
BSB
Ball Screw Brand
T-Standard MIT
BSL
Ball Screw lead
2mm
5mm
10mm
20mm
2mm
5mm
10mm
20mm
mm
S
Stroke
mm
값 입력 S
Stroke
mm
cm
inch
ft
확인
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
MP
Motor Position
BC: Motor Exposed
BM: Motor On Lower Side
BR: Motor On Right Side
BL: Motor On Left Side
BC: Motor Exposed
BM: Motor On Lower Side
BR: Motor On Right Side
BL: Motor On Left Side
MB
Motor Brand
M10: Mitsubishi 100W
P10: Panasonic 100W
Y10: Yaskawa 100W
T10: Delta 100W
M10: Mitsubishi 100W
P10: Panasonic 100W
Y10: Yaskawa 100W
T10: Delta 100W
BRAKE
Brake
Blank: Without Brake
B: With Brake
Blank: Without Brake
B: With Brake
HS
Home Sensor
C: Motor Side
D: Opposite Motor Side
E: No Sensor
C: Motor Side
D: Opposite Motor Side
E: No Sensor
LS
Limit Sensor
3: 1 Pc
4: 2 Pc
5: No Sensor
3: 1 Pc
4: 2 Pc
5: No Sensor
IH
Installation Hole
M5: Install On Bottom
Blank: Install On Internal
M5: Install On Bottom
Blank: Install On Internal
NOTE
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.
L
Length of Actuator
258
mm
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도