RL-11-150-203-50-M-M20x1-NR-0-0-0-0-0
Cleveland Lineartechnik
Cross Roller Bearing Slides
Slides RP-RL-RM
Powered by
CAD모델 선택
{cleveland_lineartechnik/cross_roller_bearing_slides/slides_rp_rl_rm/rl7_slide_guides_asmtab.prj},{NB=RL-11-150-203-50-M-M20x1-NR-0-0-0-0-0(0)},{ORDERNO=302011},{TYPE=RL},{TYP=R},{AF=L},{GR=11},{A=150},{B=203},{C=50},{POS=0},{D1=50},{SP=M},{MA=NR},{AR=0},{FB=0},{BIT=WB},{BAT=WB},{SZ=0},{B1=152},{E1=219},{E2=342},{E3=297},{F1=8},{F2=16},{G1=115.0},{G2=70.0},{H1=80},{H2=48.0},{LS=M20x1},{K=24.3},{G=10.0},{LC=2600},{MX=220.0},{MY=104.0},{MZ=123.0},{PPATH=assemblies/rl7_slide_guide_asmtpl.prj},{G1X=107},{CL=25.500},{BH=163},{EH=0},{TO=6},{D1H=4xM8},{FH=95},{GH=112},{HH=0},{DH=120},{D2H=4xM8},{TU=12}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
TYP
Slides type
Cross-roller bearing slide
AF
Execution
With hand wheel, spindle and spindle nut
GR
Size
11
11
A
Carriage width
150
150
mm
B
Length of the outer part
203
203
C
Hub
50
50
mm
POS
Sled position
mm
값 입력 POS
Sled position
mm
cm
inch
ft
확인
D1
50
50
mm
SP
Spindle type
Metric spindle
Trapezoidal thread spindle
Inch thread
Metric spindle
Trapezoidal thread spindle
Inch thread
ST
Spindle slope
M20x1
M20x1
MA
Mounting Style
Standard mounting on the right
Standard mounting on the left
U-Fitting right
U-Fitting left
Standard mounting on the right
Standard mounting on the left
U-Fitting right
U-Fitting left
AR
Lock
Without lock
With standard lock
Without lock
With standard lock
FB
Bellow
Without bellows cover
With standard bellows cover
Without bellows cover
With standard bellows cover
BIT
Hole pattern inner part
Without bore
With standard holes
Without bore
With standard holes
BAT
Hole pattern outer part
Without bore
With standard holes
Without bore
With standard holes
SZ
Sonder
Without
Standard accessories according to catalog for direct attachment to the slide guide
Special accessories, design changes compared to the standard version
Without
Standard accessories according to catalog for direct attachment to the slide guide
Special accessories, design changes compared to the standard version
B1
Length of the inner part
152
152
mm
E2
342
342
mm
F1
8
8
mm
F2
16
16
mm
G1
115.0
115.0
mm
H1
80
80
mm
K
24.3
24.3
mm
G
Weight
10.0
10.0
kg
LC
Load capacity
2600
2600
N
MX
Torque
220.0
220.0
Nm
MY
Torque
104.0
104.0
Nm
MZ
Torque
123.0
123.0
Nm
BH
163
163
mm
EH
0
0
mm
TO
6
6
mm
D1H
4xM8
4xM8
mm
FH
95
95
mm
GH
112
112
mm
HH
0
0
mm
DH
120
120
mm
D2H
4xM8
4xM8
mm
TU
12
12
mm
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도