NL-21-400-1010-600-M-0-NR-0-0-0-0
Cleveland Lineartechnik
Needle Roller Bearing Slides
Slides NP-NL-NM
Powered by
CAD모델 선택
{cleveland_lineartechnik/needle_roller_bearing_slides/slides_np_nl_nm_1_28/nl_slide_guide_asmtab.prj},{NB=NL-21-400-1010-600-M-0-NR-0-0-0-0(0)},{ORDERNO=385021},{TYPE=NM},{TYP=N},{AF=Schlitten mit handrad Spindel und spindelmutter},{GRX=21},{GR=21},{A=400},{B=1010},{C=600},{POS=0},{SP=M},{MA=NR},{FB=0},{BIT=WB},{BAT=WB},{SZ=0},{B1=408},{D1=102},{F2=30},{G1=203.0},{G2=123.0},{H1=200},{H2=84},{LS=Tr.32x4},{K=43.5},{G=222},{LC=44300},{MX=13000.0},{MY=5920.0},{MZ=5920.0},{PPATH=assemblies/nl_slide_glide_asmtpl.prj},{E2X=1263},{F1X=20},{F1Y=100},{BH=0},{EH=0},{TO=0},{D1H=0},{FH=0},{GH=0},{HH=0},{DH=0},{D2H=0},{TU=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
TYP
Slides type
Needle roller bearing slide guide
AF
Execution
with handwheel, spindle, and spindle nut
GR
Size
21
21
A
Carriage width
400
400
mm
B
Length of the outer part
1010
1010
mm
C
Hub
600
600
mm
POS
Sled position
mm
값 입력 POS
Sled position
mm
cm
inch
ft
확인
SP
Spindle type
Metric spindle
Trapezoidal thread spindle
Inch thread
Metric spindle
Trapezoidal thread spindle
Inch thread
ST
Spindle slope
0
0
MA
Mounting Style
Standard mounting on the right
Standard mounting on the left
U-Fitting right
U-Fitting left
Standard mounting on the right
Standard mounting on the left
U-Fitting right
U-Fitting left
FB
Bellow
Without bellows cover
With standard bellows cover
Without bellows cover
With standard bellows cover
BIT
Hole pattern inner part
Without bore
Without bore
BAT
Hole pattern outer part
Without bore
Without bore
SZ
Sonder
Without
Standard accessories according to catalog for direct attachment to the slide guide
Special accessories, design changes compared to the standard version
Without
Standard accessories according to catalog for direct attachment to the slide guide
Special accessories, design changes compared to the standard version
D1
102
102
mm
E2
1263
1263
mm
F2
30
30
mm
G1
203.0
203.0
mm
H1
200
200
mm
K
43.5
43.5
mm
G
Weight
222
222
kg
LC
Load capacity
44300
44300
N
MX
Torque
13000.0
13000.0
Nm
MY
Torque
5920.0
5920.0
Nm
MZ
Torque
5920.0
5920.0
Nm
BH
0
0
mm
EH
0
0
mm
TO
0
0
mm
D1H
0
0
mm
FH
0
0
mm
GH
0
0
mm
HH
0
0
mm
DH
0
0
mm
D2H
0
0
mm
TU
0
0
mm
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도