피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
Custom Pneumatic Cylinder for Bus and Train door opening Ø100
CY.PAG
Pneumatic Cylinders
Custom Cylinders
Bus and Train Doors
Powered by
CAD모델 선택
{cypag/pneumatic_cylinders/custom_cylinders/porte20bus-treni/spn86100.prj},{NB=Custom Pneumatic Cylinder for Bus and Train door opening Ø100},{NAME=spn86100},{INAME=spn86100},{SHA256=jRmYmMn6sXKaaL+DOeOKQ7DHBb5/CRykOu6S0gG8rPM=},{CODE=SPN86100},{MFC=Operation up to -40°C; Adaptability to small spaces; Double Acting Stroke;},{LD=LD_SPN86100},{MU=Over 300.000},{AL=Work environment subject to large thermal changes; Adaptability to small and restricted spaces;},{LINK=https://cypag.com/en/case-study-bus-and-train-doors-opening-with-customized-pneumatic-cylinders/ }
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
NAME
Name
spn86100
CODE
Code
SPN86100
MFC
Main Functional Characteristics
Operation up to -40°C; Adaptability to small spaces; Double Acting Stroke;
LD
Long description
The Market Leader company in the production of doors for buses and trains.Designing a solution that would be reliable, long-lasting, respect the dimensions required by the structure of the doors and be able to withstand the changes in temperature (up to -40°C) and humidity dictated by the environment has taken time, but above all a very long series of tests that have allowed us to arrive at a state of the art solution.To optimize the weight of the cylinder, the tie rods were reduced from 4 to 2. The use of less materials for the construction, has reduced not only the weight, but also the cost of production; which means having a lower cost per piece for the manufacturer of doors with pneumatic opening. All this without compromising the overall strength.Between '98 and 2020 almost 300,000 pneumatic cylinders with the described applications have been sold, thanks to this collaboration we can say that we are one of the main suppliers of customized solutions for the opening of bus doors.
MU
Manufactured Units
Over 300.000
AL
Work environment
Work environment subject to large thermal changes; Adaptability to small and restricted spaces;
LINK
Case study link
https://cypag.com/en/case-study-bus-and-train-doors-opening-with-customized-pneumatic-cylinders/
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기