RQM3KD2-P3/A/10N-D12K9T01/CM
Duplomatic
Group 2: PRESSURE CONTROL VALVES
21 515 RQM*K*-P ATEX, IECEx, INMETRO, PESO compliant solenoid operated pressure relief valves with unloading and pressure selection - subplate mounting - ISO 6264-06, ISO 6264-08, ISO 6264-10
Powered by
CAD모델 선택
{duplomatic/02_pressure_control_valves/21515/rqm_k_p_asmtab.prj},{NB=RQM3KD2-P3/A/10N-D12K9T01/CM},{IDNR=},{TIPO=RQ},{MS=M},{DN=3},{EX=KD2},{SM=P},{PC=3},{V=A},{M=},{SER=10},{GU=N},{DC=D12},{K=K9 = by terminal block},{CC=T01},{MO=CM},{T5=},{W=},{PLATE=Off},{PPATH=rqm_k_p_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
TIPO
Type
RQ
MS
Solenoid valve for venting / pressure selection
M
DN
Size
3 = ISO 6264-06
5 = ISO 6264-08
7 = ISO 6264-10
3 = ISO 6264-06
5 = ISO 6264-08
7 = ISO 6264-10
EX
Explosion-proof version
KD2 = ATEX II 2GD for gas or for dust
KDM2 = ATEX I M2, for mines
KXD2 = IECEx Gb/Db for gas or for dust
KXDM2 = IECEx Mb, for mines
KBD2 = INMETRO Gb/Db for gas or for dust
KBDM2 = INMETRO Mb, for mines
KD2 = ATEX II 2GD for gas or for dust
KDM2 = ATEX I M2, for mines
KXD2 = IECEx Gb/Db for gas or for dust
KXDM2 = IECEx Mb, for mines
KBD2 = INMETRO Gb/Db for gas or for dust
KBDM2 = INMETRO Mb, for mines
SM
Subplate mounting
P
PC
Pressure adjusment range
3 = up to 70 bar
5 = up to 210 bar
6 = up to 350 bar
3 = up to 70 bar
5 = up to 210 bar
6 = up to 350 bar
bar
V
Versions
A
B
C
D
G
A
B
C
D
G
M
Adjustment knob
M = adjustment with SICBLOC knob
M = adjustment with SICBLOC knob
SER
Series
10
10
GU
Seals
N = NBR (from -20 °C)
NL = Low temperatures (from -40 °C)
V = FPM seals for special fluids (from -20 °C)
N = NBR (from -20 °C)
NL = Low temperatures (from -40 °C)
V = FPM seals for special fluids (from -20 °C)
DC
Power supply
D12 = 12 V DC
D24 = 24 V DC
D48 = 48 V DC
D110 = 110 V DC
R120 = 120 V RAC
R240 = 240 V RAC
D12 = 12 V DC
D24 = 24 V DC
D48 = 48 V DC
D110 = 110 V DC
R120 = 120 V RAC
R240 = 240 V RAC
K
Coil electrical connection
K9 = by terminal block
CC
Cablegland connection
T01 = upper M20x1.5 - ISO 261
T02 = upper Gk 1/2 - UNI EN 10226 -2
T03 = upper 1/2” NPT - ANSI B1.20.1
S01 = side M20x1.5 - ISO 261
S02 = side Gk 1/2 - UNI EN 10226 -2
S03 = side 1/2” NPT - ANSI B1.20.1
S04 = side M16x1.5 - ISO 261
T01 = upper M20x1.5 - ISO 261
T02 = upper Gk 1/2 - UNI EN 10226 -2
T03 = upper 1/2” NPT - ANSI B1.20.1
S01 = side M20x1.5 - ISO 261
S02 = side Gk 1/2 - UNI EN 10226 -2
S03 = side 1/2” NPT - ANSI B1.20.1
S04 = side M16x1.5 - ISO 261
MO
Manual override
CM = boot protected
CB = blind ring nut
CM = boot protected
CB = blind ring nut
T5
Temperature class
T5
T5
W
Surface treatment
W7 = zinc-nickel, galvanic
W7 = zinc-nickel, galvanic
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기