ZDE3G-D/32N-E0K11A
Duplomatic
Group 8: PROPORTIONAL VALVES
81 520 ZDE3G* Direct operated reducing valve with proportional control and integrated electronics - ISO 4401-03 (CETOP 03)
Powered by
CAD모델 선택
{duplomatic/08_proportional_valves/81520/81520_zde3g_asmtab.prj},{NB=ZDE3G-D/32N-E0K11A},{TIPO=ZD},{E=E},{DN=Size ISO 4401-03},{G=G},{SCHEMA=D},{SER=32},{GU=N},{RS=E0},{K11=K11},{CN=A},{COD1=0210550},{COD2=190293},{COD3=026966},{COD4=0119425},{COD5=0118926},{COD6=380332F02},{COD7=0119459},{PPATH=81520_asmtpl.prj},{W=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
TIPO
Type
ZD
E
Electro-proportional control
E
DN
Size
Size ISO 4401-03
G
Standard electronics for open loop
G
SCHEMA
Solenoids
D = pressure reduction in A and B ports
SB = pressure reduction in B port (solenoid on side A)
D = pressure reduction in A and B ports
SB = pressure reduction in B port (solenoid on side A)
SER
Series No.
32
GU
Seals
N = NBR seals for mineral oil (standard)
V = FPM seals for special fluids
N = NBR seals for mineral oil (standard)
V = FPM seals for special fluids
RS
Reference signal
E0 = voltage ±10V
E1 = current 4 ÷ 20mA
E0 = voltage ±10V
E1 = current 4 ÷ 20mA
K11
Main connector 6 pin + PE
K11
CN
Pin C function
A = external enable
B = internal enable
C = 0V monitor
A = external enable
B = internal enable
C = 0V monitor
W
Surface treatment
-
W7 = zinc-nickel surface treatment
-
W7 = zinc-nickel surface treatment
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기