??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
PARTNUMBER
E+G PARTNUMBER
GN 854-1500-2-T2S
GROESSE
Size
1500
POS
Position
FH
Holding force
15000 N
A1
26 mm
A2
28 mm
B1
65 mm
B2
43 mm
B3
52 mm
B4
70 mm
B5
72 mm
B6
30 mm
D1
Thread
M 10
D2
8.5 mm
H1
81 mm
H2
55 mm
L1
334 mm
L2
min.
186 mm
M1
40 mm
M2
16 mm
R
120 mm
W1
10.5 mm
W2
28 mm
W3
25 mm
W4
40
WEIGHT
Weight
1.3310 kg
CTN
Customs Tariff Number
82057000
ROHS
YES
INFOEG
Product details
Product details
Download modelli CAD
Anteprime
3D
Dimensione