RV3221-08QE1
EMC
valve
RV Series solenoid valve
RV32
Powered by
CAD모델 선택
{emc/valve/rv_series/rv32/rv32_asmtab.prj},{NB=RV3221-08QE1},{CODE=RV},{NOP=3},{WPN=2},{VZ=2},{CHQ=1},{IS=},{PZ=-08},{RT=Q},{IC=},{WV=E1},{GM=},{JBC=},{GUM=},{DC=},{MODEL=RV3221-08},{A=G1/4},{C=30.0},{D=17.0},{E=16.0},{F=22.0},{G=1.5},{H=32.0},{J=3.3},{K=4.2},{L=18.5},{M=25},{N=9.3},{O=35},{P=66.7},{Q=40.2},{R=19.8},{S=22.5},{W=112.7},{W1=163.4},{PPATH=assemblies/rv32_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
CODE
Series code
RV
NOP
Number of ports
3
WPN
Working position number
2
VZ
Valve body size
2:2 series
2:2 series
CHQ
Control head quantity
1:Single head control
2:Double headed control
1:Single head control
2:Double headed control
IS
Initial state
Blank:Normal closed
H:Normal open
Blank:Normal closed
H:Normal open
PZ
Pipe Size
08:1/4
08:1/4
RT
Reset type
Q:Gas reduction
Q:Gas reduction
IC
Identification code
Blank:Standard type
A:Amisco coil
Blank:Standard type
A:Amisco coil
WV
working voltage
E1:AC110V
E2:AC220V
E3:AC380V
E4:DC24V
E5:DC12V
E6:AC36V
E7:AC24V
E8:DC110V
E9:DC48V
E10:DC36V
E1:AC110V
E2:AC220V
E3:AC380V
E4:DC24V
E5:DC12V
E6:AC36V
E7:AC24V
E8:DC110V
E9:DC48V
E10:DC36V
GM
Grounding mode
Blank:Wiring box
L:Plug in type
F:Lead type
K:Waterproof junction box
Blank:Wiring box
L:Plug in type
F:Lead type
K:Waterproof junction box
JBC
Junction box color
Blank:Tan
J:Transparent
B:Black
Blank:Tan
J:Transparent
B:Black
GUM
Guiding mode
Blank:Internal pilot type
WB:External pilot
Blank:Internal pilot type
WB:External pilot
DC
Dental code
Blank:G
P:PT
T:NTP
Blank:G
P:PT
T:NTP
MODEL
model
RV3221-08
RV3221-08
A
G1/4
G1/4
C
30.0
30.0
mm
D
17.0
17.0
mm
E
16.0
16.0
mm
F
22.0
22.0
mm
G
1.5
1.5
mm
H
32.0
32.0
mm
J
3.3
3.3
mm
K
4.2
4.2
mm
L
18.5
18.5
mm
M
25
25
mm
N
9.3
9.3
mm
O
35
35
mm
P
66.7
66.7
mm
Q
40.2
40.2
mm
R
19.8
19.8
mm
S
22.5
22.5
mm
W
112.7
112.7
mm
W1
163.4
163.4
mm
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기