A36RTB-04SA-0100NCWSGV3-RMH
Encoder Products
Encoders
ae
A36R
Powered by
CAD모델 선택
{encoder/encoders/ae/a36r/a36r_asmtab.prj},{NB=A36RTB-04SA-0100NCWSGV3-RMH},{MDL=TB},{BS=04},{MNT=SA},{STR=01},{MTR=00N},{XX=},{CD=CW},{COMMP=SG},{IV=V3},{CT=RMH},{CBL=},{BO=},{TR=},{SEA=},{CERT=},{F=1.420},{PPATH=parts/a36r_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
CN
Catalog Number
A36RTB-04SA-0100NCWSGV3-RMH
MDL
Model
Thru-bore
Blind hollow bore
Thru-bore
Blind hollow bore
BS
Bore Size
4 mm
5 mm
6 mm
8 mm
10 mm
3/16" 0.1875"
1/4" 0.2500"
5/16" 0.3125"
3/8" 0.3750"
4 mm
5 mm
6 mm
8 mm
10 mm
3/16" 0.1875"
1/4" 0.2500"
5/16" 0.3125"
3/8" 0.3750"
MNT
Mounting
1.812" (46 mm) Two-hole flex mount
1.142" (29 mm) Slotted flex mount
1.2795" (32.5 mm) Slotted flex mount
1.575" (40 mm) Slotted Flex Mount
1.812" (46 mm) Slotted Flex-Mount
1.812" (46 mm) Two-hole flex mount
1.142" (29 mm) Slotted flex mount
1.2795" (32.5 mm) Slotted flex mount
1.575" (40 mm) Slotted Flex Mount
1.812" (46 mm) Slotted Flex-Mount
STR
Single Turn Resolution
1 Bit
2 Bit
3 Bit
4 Bit
5 Bit
6 Bit
7 Bit
8 Bit
9 Bit
10 Bit
11 Bit
12 Bit
13 Bit
14 Bit
15 Bit
16 Bit
17 Bit
18 Bit
19 Bit
20 Bit
21 Bit
22 Bit
1 Bit
2 Bit
3 Bit
4 Bit
5 Bit
6 Bit
7 Bit
8 Bit
9 Bit
10 Bit
11 Bit
12 Bit
13 Bit
14 Bit
15 Bit
16 Bit
17 Bit
18 Bit
19 Bit
20 Bit
21 Bit
22 Bit
MTR
Multiturn Resolution
Single-turn only
Multi-turn Bits and normal power consumption
Multi-turn Bits and low power circuit for long term battery backup
Single-turn only
Multi-turn Bits and normal power consumption
Multi-turn Bits and low power circuit for long term battery backup
XX
Multi-turn Bits
CD
Count Direction
Clockwise
Clockwise
COMMP
Comm Protocol
SSI Gray Code
SSI Binary
BiSS C
SSI Gray Code
SSI Binary
BiSS C
IV
Input Voltage
5-24 VDC
5-24 VDC
CT
Connector Type
Radial mount
Fixed cable in feet
Fixed cable in meters
Radial mount
Fixed cable in feet
Fixed cable in meters
CBL
Cable in Feet or Meter
BO
Battery Option
No battery (Std)
No battery (Std)
TR
Temp Range
-20 to 85 (Std)
-40 to 100
-40 to 120
-20 to 85 (Std)
-40 to 100
-40 to 120
°C
SEA
Sealing
IP50 (Std)
IP50 (Std)
CERT
Certification
None (Std)
CE marked
None (Std)
CE marked
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도