??
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
BC
Order No.
DOC
Catalog page
2482_72_pdf
IER
Installation guidelines
Installation guidelines.pdf
FA
Initial spring force
daN
HUBMAX
Stroke max.
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
L
Length
mm
LN
Pressed length
mm
SD
Piston rod diameter
6.000 mm
ZD
Cylinder diameter
12.000 mm
GASVOL
l
FA13
Initial spring force
13.000 daN
P13
Filling pressure
45.000 bar
GDFKZ13
Spring force marking
grün
FA25
Initial spring force
25.000 daN
P25
Filling pressure
90.000 bar
GDFKZ25
Spring force marking
blau
FA38
Initial spring force
38.000 daN
P38
Filling pressure
135.000 bar
GDFKZ38
Spring force marking
rot
FA50
Initial spring force
50.000 daN
P50
Filling pressure
180.000 bar
GDFKZ50
Spring force marking
gelb
GEW
Weight
kg
P
Filling pressure
45.000 bar
ZTC
Customs tariff number
84879090
Baixar modelos em CAD
Previews