??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
BC
Order No.
2480.007.05000
DOC
Catalog page
2480_13_05000_bv
A
External dimension
50.000 mm
B
Stichmass Befestigung
155.000 mm
D
17.000 mm
E
113.400 mm
F
122.000 mm
H
Thickness
14.200 mm
K
7.600 mm
ZD
Cylinder diameter
120.200 mm
ZD1
120.000 mm
GEW
Weight
0.165 kg
TYP
7.000 mm
ZTC
Customs tariff number
73269098
Сваляне на CAD модели
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.