GF-7148.1.4,0.S.50.E=14x100.100.TE-C-SI.A.180°C
Graeff
GF-7X48 - Food penetration probe
Powered by
CAD모델 선택
{graeff/gf_7x48/gf_7148_asmtab.prj},{NB=GF-7148.1.4,0.S.50.E=14x100.100.TE-C-SI.A.180},{COMP=Gräff GmbH},{DESC=GF-7148 - Lebensmittel Einstichfühler (Widerstandsthermometer)},{BEST=GF-7148},{KEYWORDS=Temperatursensoren, Sensoren, Fühler, Temperaturaufnehmer, Temperatur, Temperaturfühler, Prozessüberwachung , Messdatenerfassung},{A1=.1},{A2=},{A3=},{A4=},{A5=.4,0},{A6=},{A7=.S},{A8=50},{A9=.E=14x100},{A10=},{A11=100},{A12=.TE-C-SI},{A13=1},{A13EP=0},{A13EG=0},{A14=.180},{A97=ISO 9001},{A99= },{PPATH=assemblies/gf_7148_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
COMP
Company
Gräff GmbH
DESC
Description
GF-7148 - Food penetration probe (resistance thermometer)
CNSORDERNO
Order number
GF-7148.1.4,0.S.50.E=14x100.100.TE-C-SI.A.180°C
KEYWORDS
Keywords
Temperature sensors, sensors, probes, temperature sensors, temperature, temperature sensors, process monitoring, measurement data acquisition
A1
Number of measuring systems
1
2
1
2
A2
Element
PT100
PT1000
PT100
PT1000
A3
Tolerance class
Class B
Class A
Class AA
Class B
Class A
Class AA
A4
Circuit
2-Wire circuit
3-Wire circuit
4-Wire circuit
2-Wire circuit
3-Wire circuit
4-Wire circuit
A5
Protective tube diameter
Ø4,0 mm
Ø4,0 mm
A6
Material
1.4571
1.4404
1.4571
1.4404
A7
Design measuring sleeve
Pointed
Flat
Crowned
Aslant
Pointed
Flat
Crowned
Aslant
A8
Installation length
mm
값 입력 A8
Installation length
mm
cm
inch
ft
확인
A9
Execution
Handle Ø14 x 100 mm (PTFE)
Handle Ø14 x 100 mm (PTFE)
A10
Anti-kink spring
Without
with anti-kink spring
Without
with anti-kink spring
A11
Cable length
A12
Line type
Teflon screen silicone, 180°C
Teflon silicone, 180°C
Teflon silicone, suitable for drag chains, 180°C
Teflon-Teflon, 200°C
Teflon-Teflon, FDA approval, 200°C
Teflon screen Teflon, 200°C
Teflon screen silicone, 180°C
Teflon silicone, 180°C
Teflon silicone, suitable for drag chains, 180°C
Teflon-Teflon, 200°C
Teflon-Teflon, FDA approval, 200°C
Teflon screen Teflon, 200°C
A13
Connection type
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
A13EP
Number of poles
A13EG
Size
A14
Measuring tip maximum temperature
180
200
250
180
200
250
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기