GF-9000.1.FK-J.i.6,0.50.-.200°C
Graeff
GF-9X00 - Measuring insert Ø42mm
Powered by
CAD모델 선택
{graeff/gf_9x00/gf_9000_asmtab.prj},{NB=GF-9000.1.FK-J.i.6,0.50.-.200},{COMP=Gräff GmbH},{DESC=GF-9000 - Messeinsatz Ø42mm (Thermoelement)},{BEST=GF-9000},{KEYWORDS=Temperatursensoren, Sensoren, Fühler, Temperaturaufnehmer, Temperatur, Temperaturfühler, Prozessüberwachung , Messdatenerfassung},{A1=.1},{A2=.FK-J},{A3=.i},{A4=.6,0},{A5=50},{A6=.-},{A6H=},{A7=.200},{A97=ISO 9001},{A99= },{PPATH=assemblies/gf_9000_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
COMP
Company
Gräff GmbH
DESC
Description
GF-9000 - measuring insert Ø42mm (thermocouple)
CNSORDERNO
Order number
GF-9000.1.FK-J.i.6,0.50.-.200°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
Number of measuring systems
1
2
3
1
2
3
A2
Element
Fe-CuNi / J according to DIN EN 60584
Fe-CuNi / L according to DIN 43710
NiCr-Ni / K according to DIN EN 60584
Fe-CuNi / J according to DIN EN 60584
Fe-CuNi / L according to DIN 43710
NiCr-Ni / K according to DIN EN 60584
A3
Potential
isolated
shrink wrapped
isolated
shrink wrapped
A4
Protective tube diameter
Ø6,0
Ø3,0
Ø3,5
Ø4,0
Ø4,5
Ø4,76
Ø5,0
Ø5,5
Ø6,35
Ø7,0
Ø8,0
Ø6,0
Ø3,0
Ø3,5
Ø4,0
Ø4,5
Ø4,76
Ø5,0
Ø5,5
Ø6,35
Ø7,0
Ø8,0
mm
A5
Measuring insert length
mm
값 입력 A5
Measuring insert length
mm
cm
inch
ft
확인
A6
Transmitter
Without
Transmitter output: 4-20 mA (environment max 85°C)
Without
Transmitter output: 4-20 mA (environment max 85°C)
A6H
Free input measuring range (MU)
A7
Measuring tip maximum temperature
200°C
400°C
500°C
720°C
200°C
400°C
500°C
720°C
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기