HARTING 09155130901
HARTING
Industrial connectors Han®
Series
Hoods/Housings
Powered by
CAD모델 선택
{harting_qs/6/23/369/2575.prj},{NB=09155130901},{MANUID=09155130901},{AAC820=-40},{AAC821=125},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/42/8d/09_15_513_0901.tif__web.png},{DESCSHORT=Bulkhead mounted housing, Angled, With three through holes for fixing screws, Screw locking, Material (hood/housing): Polypropylen, Blue},{DESCLONG=Bulkhead mounted housing, Angled, With three through holes for fixing screws, Screw locking, Material (hood/housing): Polypropylen, Blue, Material (seal): EPDM, Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653},{MANUTYPEDESC=Han F+B-HBM angled blue},{SUPPLIERALTNO=09 15 513 0901},{MANUNAME=HARTING},{DELTIME=39},{AAB373=Screw}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09155130901
DESCSHORT
Short Description
Bulkhead mounted housing, Angled, With three through holes for fixing screws, Screw locking, Material (hood/housing): Polypropylen, Blue
DESCLONG
Long Description
Bulkhead mounted housing, Angled, With three through holes for fixing screws, Screw locking, Material (hood/housing): Polypropylen, Blue, Material (seal): EPDM, Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han F+B-HBM angled blue
SUPPLIERALTNO
Alternative product number
09 15 513 0901
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
39
AAB373
Type of interlock
Screw
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP67, locked condition, IP6K9K acc. to ISO 20653
AAC820
Min. operating temperature
-40
°C
AAC821
Max. operating temperature
125
°C
AAM489
shackle position
Without
AAO057
Product type
Han F+B-HBM angled blue
AAU734
Manufacturer product description
Bulkhead mounted housing, Angled, With three through holes for fixing screws, Screw locking, Material (hood/housing): Polypropylen, Blue, Material (seal): EPDM, Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
AAW338
Manufacturer product designation
Bulkhead mounted housing, Angled, With three through holes for fixing screws, Screw locking, Material (hood/housing): Polypropylen, Blue
BAA097
color of housing
Blue
BAA351
color
Blue
BAB392
certificate/approval
CE
BAC140
Combustibility class
HB
BAC461
material of housing
Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도