5291251000
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Accessories to BAIO®-System und ZAK®-System
Powered by
CAD모델 선택
{hawle/de_tct_baio_zak/accessories_baio_zak/529_03.prj},{NB=5291251000 529-03 DN125 - PN16 (400)},{IN=5291251000},{DC=DE},{LOD=400},{DN=125},{PN=16},{H=26},{B=173},{W=0.15},{MAT=NBR},{MED=Gas},{NOTICE=Notice 1: All BAIO® sockets are equipped with BAIO® lip gasket (BLD®) for water.; The surcharges quoted in the table include factory preinstalled gas-resistant DCI pipe gaskets, on the one hand, and the surcharge for the DCI pipe gasket for water, on the other hand.},{PL=Link},{R=16.00},{DX=10},{H2=5}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
IN
Item Number
5291251000
5291251000
LOD
LOD Level
400
200
400
200
DN
Nominal diameter
125
125
mm
PN
Max. operating pressure
16
bar
H
26
26
mm
B
Ø
173
173
mm
W
Weight
0.15
0.15
kg
MAT
Materials
NBR
MED
Medium
Gas
NOTICE
Notice
Notice 1: All BAIO® sockets are equipped with BAIO® lip gasket (BLD®) for water.; The surcharges quoted in the table include factory preinstalled gas-resistant DCI pipe gaskets, on the one hand, and the surcharge for the DCI pipe gasket for water, on the other hand.
PL
Product Link
Link
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기