6050050
KESSEL
Drain technology
Floor drains
Ferrofix linear and square channels
Powered by
CAD모델 선택
{kessel/ablauftechnik/bodenablaeufe/rinnen_und_wannen_ferrofix/bodenwanne20ferrofix20express.prj},{NB=6050050},{SA810ID03=6050050},{SA700ID09=0},{SA700ID12=0},{SA700ID06_=0},{SA700ID07_=1},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{SA700ID18_=3},{DNIN=125},{DNOUT=125},{ISD=20},{SA700ID05_=0},{SA700ID10_=0},{SA700ID11=0},{SA700ID13_=0},{SA700ID17_=0},{PREVIEW=../../_pool_/c9/94/6050050.png},{SA700ID04=Bodenwanne Ferrofix, Klebeflansch H: 15 mm, 500 x 500 mm},{SA810ID06=4026092054703},{SA010ID04=KESSEL AG},{SA100ID04=Dachabläufe und Bodenabläufe ohne Geruchverschluss z.B. Dach-, Balkon-, Terrassenentwässerung, Fassadenentwässerung (Attikaentwässerung) -Regenwasser-},{SA200ID03=sonstige produktspezifische Ausführungen},{SA250ID03=Freispiegel},{LODLEVEL=200}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
PREVIEW
../../_pool_/c9/94/6050050.png
../../_pool_/c9/94/6050050.png
SA700ID04
Product name
Bodenwanne Ferrofix, Klebeflansch H: 15 mm, 500 x 500 mm
Bodenwanne Ferrofix, Klebeflansch H: 15 mm, 500 x 500 mm
SA810ID06
GTIN number
4026092054703
4026092054703
SA810ID03
Order number
6050050
6050050
SA100ID04
Version of drains for floor, roof and sanitary objects
Roof drains and floor drains without odour trap, e.g. roof, balcony, patio drainage, façade drainage (parapet drainage) -rainwater-
SA200ID03
Drain pipe socket version
sonstige produktspezifische Ausführungen
SA250ID03
Type of drainage
Freispiegel
SA300ID03
Drain type
Ablauf-Punktförmig
SA360ID03
Trace heating
ohne Begleitheizung
SA500ID03
Sealing variants
sonstige produktspezifische Ausführungen
SA550ID03
Odour trap
ohne Geruchsverschluss
SA700ID06
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
no
SA700ID16
Fire resistance class can be retrofitted
no
SA700ID17
Fire resistance class
keine Feuerwiderstandsklasse
SA700ID18
Load class: “Drains, covers and upper sections”
L 15
LINK
http://www.kessel.de/info?han=6050050
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
Characteristics Graph