K1057.0630601121
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Tubular connection elements
Zubehör für Aluminiumprofile
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/rohrverbindungselemente/zub_f_aluminiumprofile/10347.prj},{NB=K1057.0630601121},{BESTKIPP=K1057.0630601121},{AUSF=schwarz pulverbeschichtet},{TYP=I},{NUTB=6},{PROFIL=30x60},{B=30},{L=60},{H=12},{A=30},{D=M12},{D1=6.6},{D2=11},{GEW=0.0987},{BS=Infotext},{ROHS=Yes},{ZTN=79070060},{EAN=4059245218936},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=12.0},{XA=6.8},{TYP1=1.0},{XB=0.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
BESTKIPP
Order No.
K1057.0630601121
K1057.0630601121
AUSF
version
black powder coated
black powder coated
TYP
Type
I
I
NUTB
slot width
6
6
mm
PROFIL
Profile
30x60
30x60
mm
B
width
30
30
mm
L
Length
60
60
mm
H
height
12
12
mm
A
distance
30
30
mm
D
thread
M12
M12
mm
D1
diameter
6.6
6.6
mm
D2
diameter
11
11
mm
GEW
Approx. weight
0.0987
0.0987
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
79070060
EAN
EAN-Nr. Kipp
4059245218936
4059245218936
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도