K0662.106100
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05908_3_asmtab.prj},{NB=K0662.1061000},{OH1=56},{OHOA=152},{OG1=46},{A=14},{B5=2.5},{GEW=0.3308},{EAN=4059245431861},{OL=4.307},{SCHRL=35},{GR=3},{GR1=3},{HUB=6.500},{WH1=55.830},{WH2=83.440},{WHOA=156.000},{WLG=0.649},{WG1=46.180},{WG2=56.230},{WGOA=84.280},{WL1=132.730},{WL2=126.561},{WLOA=85.889},{TYPA=2},{TYPC=2},{TYPD=2},{TYP1=1},{BESTKIPP=K0662.106100},{FARBE=schwarzgrau RAL 7021},{LOCHBILD=3},{OH2=83},{OG2=56},{OGAO=83},{HANDKRAFT=160},{HALTEKRFT=1350},{HALTEKRAFT1=1650},{SPANNKRAFT=920},{SPANNKRAFT1=1050},{M=M6X35},{A1=29},{A2=7},{A3=12},{B=27},{B1=38},{B2=17.5},{B3=12,5},{B4=-},{B6=43.5},{C=24,3},{D=5.5},{H=163},{L=86,5},{L1=53},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
BESTKIPP
Order No.
K0662.106100
K0662.106100
FARBE
Component
black grey RAL 7021
black grey RAL 7021
LOCHBILD
Hole arrangement
3
POS
Position holding arm
holding arm: closed
Opening angle of holding arm, position 1
Opening angle of holding arm, position 2
Opening angle of holding arm stop pin removed
holding arm: closed
Opening angle of holding arm, position 1
Opening angle of holding arm, position 2
Opening angle of holding arm stop pin removed
OH1
Opening angle holding arm position 1 ~
56
56
°
OH2
Opening angle holding arm position 2 ~
83
83
°
OHOA
Opening angle holding arm stop pin removed ~
152
152
°
OG1
Opening angle handle stop pin removed ~
46
46
°
OG2
Opening angle handle position 2 ~
56
56
°
OGAO
Opening angle handle stop pin removed ~
83
83
°
HANDKRAFT
hand force
160
160
N
HALTEKRFT
Holding force F1
1350
1350
N
HALTEKRAFT1
Holding force F2
1650
1650
N
SPANNKRAFT
Clamping force F3
920
920
N
SPANNKRAFT1
Clamping force F4
1050
1050
N
M
thread
M6X35
M6X35
mm
A
distance
14
14
mm
A1
distance
29
29
mm
A2
distance
7
7
mm
A3
distance
12
12
mm
B
distance
27
27
mm
B1
Width ~
38
38
mm
B2
width
17.5
17.5
mm
B3
width
12,5
12,5
mm
B4
distance
-
mm
B5
2.5
mm
B6
width
43.5
43.5
mm
C
Height ~
24,3
24,3
mm
D
diameter
5.5
5.5
mm
H
Height ~
163
163
mm
L
Length ~
86,5
86,5
mm
L1
Length ~
53
53
mm
GEW
Approx. weight
0.3308
0.3308
kg
INFO
Technical Information
Info
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
82057000
EAN
EAN-Nr. Kipp
4059245431861
4059245431861
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도