K0939.4012100
KIPP
CLAMPING TECHNOLOGY
Vice Clamping Technology
3-axis clamping system, 5-axis clamping system
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/schraubstock_spanntechnik/3-achs_5-achs-spanner/41000_asmtab.prj},{NB=K0939.4012100},{BESTKIPP=K0939.4012100},{RA=40x40 (M12)},{A=40},{A1=120},{B=150},{B1=148},{B2=136},{D=12},{H=100},{SPANNKRAFT=22},{GEW=18.8800},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662080},{EAN=4059495488691},{TYP=1},{FILTER=KIPP,NORELEM,},{PPATH=41000_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
BESTKIPP
Order No.
K0939.4012100
K0939.4012100
RA
Grid spacing
40x40 (M12)
40x40 (M12)
mm
A
distance
40
40
mm
A1
distance
120
120
mm
B
distance
150
150
B1
distance
148
148
mm
B2
distance
136
136
mm
D
diameter
12
12
mm
H
height
100
mm
SPANNKRAFT
Clamping force
22
Kn
GEW
Approx. weight
18.8800
18.8800
kg
BS
Description
정보
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
4059495488691
4059495488691
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도