T-3100 Modular belt with Brush-N:1-L:1
LILAI Chain
T Series Modular Belt
T-3100 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_3100_series/t_3100_asmtab.prj},{NB=T-3100 Modular belt with Brush-N:1-L:1},{MODEL=T-3100 Modular belt with Brush},{SERIES=T-3100 Series},{APPLICATION=it is suitable for potato, peanut cleaning machine.},{MBM=Polyoxymethylene (POM), operating temperature -30°C~+90°C ; Polypropylene(PP), operating temperature +1°C~+98°C},{PM=Polypropylene(PP)},{MBL=POM is 28000N/M ; PP is 16000N/M},{MBR=Brown/White},{NOTE=The brush height can be decided by clients' needs.},{WEIGHT=(POM) 8.8kg/m^2,(PP) 5.7kg/m^2},{N=1},{L=1},{MBT=Standard Modular belt Width: W=85*N},{PPATH=t_3100/assembly/t_3100_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
MODEL
Model
T-3100 Modular belt with Brush
SERIES
Series
T-3100 Series
APPLICATION
Application
it is suitable for potato, peanut cleaning machine.
MBM
Belt Raw material
Polyoxymethylene (POM), operating temperature -30°C~+90°C ; Polypropylene(PP), operating temperature +1°C~+98°C
PM
Pin material
Polypropylene(PP)
MBL
Modular belt work load (25°C)
POM is 28000N/M ; PP is 16000N/M
MBR
Modular Belt Color
Brown/White
NOTE
Note
The brush height can be decided by clients' needs.
WEIGHT
Weight
(POM) 8.8kg/m^2,(PP) 5.7kg/m^2
N
The multiply of standard modular belt width
W
Modular belt width
85
mm
L
The multiply of standard pitch
MBT
Modular belt width
Standard Modular belt Width: W=85*N
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기