+.
LIND
Lde_serise
lde100
Powered by
CAD모델 선택
{lind/lde_serise/lde100/lde100_asmtab.prj},{NB=LDE100-0-C-L5-D-A-L1000(2000)-B-T2},{MODEL=LDE100},{SD=40},{STROKE=0},{ACCURACY=C},{LEAD=L5},{MIT=D},{INSTALLATION=},{CONNECTION=A},{MOTOR=},{MP=1000},{SPEED=(2000)},{MB=L},{BRAKE=B},{RATIO=},{LS=T2},{PPATH=lde100series/assemblies/lde100_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
MODEL
Model
LDE100
SD
Screw diameter
40
STROKE
Stroke
ACCURACY
Accuracy
C: Transformation of C7
P: Grinding C5
C: Transformation of C7
P: Grinding C5
LEAD
Lead
L5
L10
L5
L10
MIT
Motor Installation type
D: Direct
P: Transit
D: Direct
P: Transit
INSTALLATION
Installation
Front Cap
FA: Front frange
FB: Back frange
TC: Trunnion
LA: Side
FG: Front orientation
CA: Single ring
CB: double ring
Front Cap
FA: Front frange
FB: Back frange
TC: Trunnion
LA: Side
FG: Front orientation
CA: Single ring
CB: double ring
CONNECTION
Connection
A: Male thread
B: Female thread
J: Joint bearing
A: Male thread
B: Female thread
J: Joint bearing
MOTOR
Motor
Our company with motor
Z: Customer own motor
Our company with motor
Z: Customer own motor
MP
Motor Power
1000
1500
2000
1000
1500
2000
W
SPEED
speed
(2000)
(3000)
(2000)
(3000)
rpm
MB
Motor Brand
L: LIND
P: Panisonic
M: Mitsubishi
SM: Siemens
T: Delta
O: Others
L: LIND
P: Panisonic
M: Mitsubishi
SM: Siemens
T: Delta
O: Others
BRAKE
Brake
B
RATIO
Ratio
None
JS3: Ratio 3
JS4: Ratio 4
None
JS3: Ratio 3
JS4: Ratio 4
LS
Limit Switch
T2: 2PCS
T3: 3PCS
T2: 2PCS
T3: 3PCS
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도