63377000
MÄDLER
Drive Element
Rod Ends and Spherical Bearings
Spherical bearings DIN ISO 12240-1, Dimensional series K and E
Spherical Bearings DIN 12240-1 (DIN 648), Series E
Powered by
CAD모델 선택
{maedler/antriebselemente/gelenkkoepfe_und_gelenklager/gelenklager_din12240-1_reihe_k_u_e/gl_din12240-1_mr-e/gl_reihe_ge-uk.prj},{NB=63377000},{ARTNR=63377000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verchromt},{MAT=Gelenkkugel: Wälzlagerstahl 100Cr6, gehärtet, geschliffen, poliert, hartverchromt, Lagerschale: Wälzlagerstahl 100Cr6 mit eingeklebtem PTFE-Gewebe},{HW=Wartungsfrei, beidseitig in Ausführung 2RS abgedichtet},{AUSF=Standard},{D=70 -0.015},{B=49 -0.15},{C=40 -0.30},{DD=105 -0.015},{D1=77.9},{DK=92.0},{KW=6},{GEW=1570},{DDD=70},{BB=49},{CC=40},{DDDD=105},{R1=1.600},{TYP=1},{TYP1=0},{CTN=84833038}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
ARTNR
Product No.
63377000
63377000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl verchromt
Stahl verchromt
MAT
Material
Inner ring: Bearing steel 100Cr6, hardened, ground, polished and hard chromed, Bearing shell: Bearing steel 100Cr6 with PTFE-lining
Inner ring: Bearing steel 100Cr6, hardened, ground, polished and hard chromed, Bearing shell: Bearing steel 100Cr6 with PTFE-lining
HW
Note
Maintenance-free, sealed on both sides in Version 2RS
Maintenance-free, sealed on both sides in Version 2RS
AUSF
Version
Standard
Standard
D
d
70 -0.015
70 -0.015
mm
B
49 -0.15
49 -0.15
mm
C
40 -0.30
40 -0.30
mm
DD
D
105 -0.015
105 -0.015
mm
D1
d1
77.9
77.9
mm
DK
dk
92.0
92.0
mm
KW
α - Tilting angle
6
6
Grad
GEW
Weight
1570
1570
g
CTN
Customs tariff number
84833038
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도