41200803
MÄDLER
Getriebe und Getriebemotoren
Worm Gear Screw Jacks
Equipment worm gear screw jacks
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/spindelhubgetriebe/zubehoer_spindelhubgetriebe/krg_ku_i_ba-k_ausf-20.prj},{NB=41200803},{ARTNR=41200803},{GR=2},{MD50=110},{ABD1=17.0},{MD250=95},{ABD2=83.0},{MD500=90},{ABD3=167},{MD750=87},{ABD4=250.0},{MD1000=82},{ABD5=333},{MD1500=74},{ABD6=500},{MD3000=58},{ABD7=1000},{P50=0.21},{P250=0.87},{P500=1.66},{P750=2.40},{P1000=3.01},{P1500=4.08},{P3000=6.39},{B=120},{C=60},{D1=20},{D2=25},{E1=115},{E2=115},{F1=162},{F2=162},{G=2},{H=75},{L1=80},{L2=80},{O=3},{P2=45},{P1=45},{R=100},{T=10},{S=100},{U=72},{V=25.0},{OELF=0.6},{GEW=12.0},{PFH=6},{PFTW=3.5},{PFBD1=6},{PFLD1=36},{PFH2=7.0},{PFTW2=4.0},{PFBD2=8},{PFBD3=8},{PFLD3=36},{PFLD2=36},{II=10},{IIT=16},{JJ=10},{DA1=25},{DA2=30},{YA=4},{YB=4},{D1H13=15},{D1T=5.6},{DK=13.0},{K=5.0},{SW=6},{SWT1=3.0},{TK=100}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
ARTNR
Product No.
41200803
41200803
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Grey cast iron white
MAT
Material
Housing made of heavy-walled cast iron, spiral-toothed bevel gears, case-hardened, lapped in pairs
AUSF
Model / Version
Model K / Version 20
UE
i - Ratio
3 : 1
3 : 1
GR
Gearbox size
2
2
MD50
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
110
110
Nm
ABD1
Output speed n2 at permissible output Torque T2 / MD50
17.0
17.0
1/min.
MD250
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
95
95
Nm
ABD2
Output speed n2 at permissible output Torque T2 / MD250
83.0
83.0
1/min.
MD500
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
90
90
Nm
ABD3
Output speed n2 at permissible output Torque T2 / MD500
167
167
1/min.
MD750
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
87
87
Nm
ABD4
Output speed n2 at permissible output Torque T2 / MD750
250.0
250.0
1/min.
MD1000
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
82
82
Nm
ABD5
Output speed n2 at permissible output Torque T2 / MD1000
333
333
1/min.
MD1500
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
74
74
Nm
ABD6
Output speed n2 at permissible output Torque T2 / MD1500
500
500
1/min.
MD3000
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
58
58
Nm
ABD7
Output speed n2 at permissible output Torque T2 / MD3000
1000
1000
1/min
P50
Max. Input Power P1 in kW** at Input Speed n1 = 50 1/min.
0.21
0.21
kW
P250
Max. Input Power P1 in kW** at Input Speed n1 = 250 1/min.
0.87
0.87
KW
P500
Max. Input Power P1 in kW** at Input Speed n1 = 500 1/min.
1.66
1.66
KW
P750
Max. Input Power P1 in kW** at Input Speed n1 = 750 1/min.
2.40
2.40
KW
P1000
Max. Input Power P1 in kW** at Input Speed n1 = 1000 1/min.
3.01
3.01
KW
P1500
Max. Input Power P1 in kW** at Input Speed n1 = 1500 1/min.
4.08
4.08
KW
P3000
Max. Input Power P1 in kW** at Input Speed n1 = 3000 1/min.
6.39
6.39
KW
B
b
120
120
mm
C
c
60
60
mm
D1
d1 - j6
20
20
mm
D2
d2 - j6
25
25
mm
E1
e1
115
115
mm
E2
e2
115
115
mm
F1
f1
162
162
mm
F2
f2
162
162
mm
G
g
2
2
mm
I
i
M10 x 16
M10 x 16
mm
J
j
M10 x 15
M10 x 15
mm
H
h
75
75
mm
L1
l1 - f7
80
80
mm
L2
l2 - f7
80
80
mm
O
o
3
3
mm
P2
p2
45
45
mm
P1
p1
45
45
mm
R
r
100
100
mm
T
t
10
10
mm
S
s
100
100
mm
U
u
72
72
mm
V
v
25.0
25.0
mm
D1PF
keyway size for Ød1 - j6
6 x 36
6 x 36
mm
D2PF
keyway size for Ød2 - j6
8 x 36
8 x 36
mm
OELF
Oil filling
0.6
0.6
dm^3
GEW
Weight
12.0
12.0
kg
CTN
Zolltarifnummer
84834023
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도