03056-01-08
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Spring plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/federnde_druckstuecke/03056-01.prj},{NB=03056-01-080},{D1=3.5},{H=3.0},{T=3.0},{T1=1.4},{L=22},{L1=8},{N=1.2},{S=2.5},{F1=7},{F2=29},{GEW=0.0056},{EAN=4059495442884},{NDM=8.0},{NDM1=5.0},{HX=3.000},{XA=1.200},{XB=40.000},{XC=1.400},{XD=5.000},{XE=10.000},{XF=0.300},{XG=5.500},{XH=4.200},{XI=0.200},{XJ=1.000},{XK=12.200},{XL=8.000},{XM=1.100},{XN=1.200},{XO=1.000},{XP=2.500},{BEST=03056-01-08},{D=M8},{L2=ca. 2 Gewindegänge},{DREHMOMENTEIN=1.05},{DREHMOMENTAUS=0.37},{BESTMS=03040-908},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM},{ZGT=Gewindestift eingeklebt},{ZGT1=ca. 2 Gewindegänge},{IMPERIAL=MM},{POS=0.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
BEST
Order No.
03056-01-08
03056-01-08
D
thread
M8
M8
mm
D1
diameter
3.5
3.5
mm
POS
Length
mm
값 입력 POS
Length
mm
cm
inch
ft
확인
H
distance
3.0
3.0
mm
T1
height
1.4
1.4
mm
L
Length
22
22
mm
L1
8
8
mm
L2
approx. 2 thread dials
N
width
1.2
1.2
mm
S
Width across flats
2.5
2.5
mm
F1
Spring force initial pressure F1 approx. N
7
7
N
F2
Spring force final pressure F2 approx. N
29
29
N
DREHMOMENTEIN
Tightening torque approx. Nm
1.05
1.05
Nm
DREHMOMENTAUS
Loosening torque approx. Nm
0.37
0.37
Nm
BESTMS
assembly key
03040-908
03040-908
GEW
Approx. weight
0.0056
0.0056
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. norelem
4059495442884
4059495442884
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도