06610-1120624X20
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06610_3.prj},{NB=06610-1120624X20},{D=13.5},{D1=18},{D2=19.5},{H=28.5},{H1=6.5},{H2=17.5},{H3=41.5},{H4=45.5},{A=65},{A1=75},{B=9.5},{L=20},{GEW=0.0336},{EAN=4059495293875},{NDM=6.0},{XA=7.4},{XB=29.1},{XC=6.2},{XD=16.5},{XE=2.4},{XF=11.0},{XG=12.5},{XH=3.0},{XI=2.00},{XJ=1.68},{XK=43.4},{XL=15.0},{XM=35.0},{XN=33.4},{XO=1.6},{XP=59.7},{XQ=53.0},{XR=141.0},{XS=41.0},{XT=35.0},{XU=20.0},{XV=9.2},{XW=51.9},{XX=20.0},{XY=53.1},{XZ=22.1},{XA1=1.0},{XB1=22.5},{XC1=35.0},{XD1=0.7},{XE1=57.9},{XF1=33.3},{XG1=10.0},{XH1=7.2},{XI1=6.7},{XJ1=0.5},{XK1=0.7},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0},{XP1=0.0},{XQ1=8.0},{XR1=3.0},{XS1=0.5},{XT1=0.5},{XU1=8.0},{XV1=4.5},{XW1=1.0},{XX1=5.5},{XY1=3.3},{XZ1=0.3}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
BEST
Order No.
06610-1120624X20
06610-1120624X20
FARBE
Colour
graphite black
GR
Size
2
X
External thread
M6
M6
mm
D
Length
13.5
mm
D1
Height
18
mm
D2
diameter
19.5
mm
H
diameter
28.5
mm
H1
diameter
6.5
mm
H2
Height
17.5
mm
H3
Height
41.5
mm
H4
Height
45.5
mm
A
Height
65
mm
A1
Length
75
mm
B
Length
9.5
mm
ZZ
No. of teeth
20
L
Length
20
mm
BS
Description
정보
Infotext
GEW
Approx. weight
0.0336
0.0336
kg
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. norelem
4059495293875
4059495293875
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도