06611-21084X20
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06611_1.prj},{NB=06611-21084X20},{L=20},{D=13.5},{D1=18.0},{D2=19.5},{H=28.5},{H1=6.5},{H2=17.5},{H3=41.5},{H4=45.5},{A=65.0},{A1=75.0},{B=9.5},{GEW=0.0446},{EAN=4059495130286},{NDM=10},{NDM1=0.0000},{TAB=2.0},{TAB1=2.0},{TYP2=1.0},{KDM=8.160},{TYP=1.0},{TXT=2.060},{TXA=4.500},{XA=7.4},{XB=29.1},{XC=6.2},{XD=16.5},{XE=2.4},{XF=11.0},{XG=12.5},{XH=3.0},{XI=2.00},{XJ=1.68},{XK=43.4},{XL=15.0},{XM=35.0},{XN=33.4},{XO=1.6},{XP=59.7},{XQ=53.0},{XR=141.0},{XS=41.0},{XT=35.0},{XU=20.0},{XV=9.2},{XW=51.9},{XX=20.0},{XY=53.1},{XZ=22.1},{XA1=1.0},{XB1=22.5},{XC1=35.0},{XD1=0.7},{XE1=57.9},{XF1=33.3},{XG1=10.0},{XH1=7.2},{XI1=6.7},{XJ1=0.5},{XK1=0.7},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0},{XP1=0.0},{XQ1=8.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
BEST
Order No.
06611-21084X20
06611-21084X20
AUSF
version
Stainless steel
FARBE
Colour
traffic red RAL 3020
traffic red RAL 3020
GR
size
2
2
X
External thread
M 10
M 10
L
Length
20
20
mm
D
diameter
13.5
13.5
mm
D1
diameter
18.0
18.0
mm
D2
diameter
19.5
19.5
mm
H
height
28.5
28.5
mm
H1
height
6.5
6.5
mm
H2
height
17.5
17.5
mm
H3
height
41.5
41.5
mm
H4
height
45.5
45.5
mm
A
Length
65.0
65.0
mm
A1
Length
75.0
75.0
mm
B
width
9.5
9.5
mm
GEW
Approx. weight
0.0446
0.0446
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. norelem
4059495130286
4059495130286
ZZ
No. of teeth
20
20
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도