06224-150101X40
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Palm grips, star grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/kreuzgriffe_sterngriffe/06224.prj},{NB=06224-150101X400},{D1=50},{D2=17.0},{D8=22},{H=41.9},{H1=10.0},{H4=37.1},{ZZ=12},{GEW=0.0495},{EAN=4059495729558},{NDM=10.0000},{TYP2=1.0},{XA=70.000},{XB=3.000},{XC=20.000},{XD=1.000},{XE=4.000},{XF=0.200},{XG=1.000},{XH=8.000},{XJ=0.500},{XK=1.000},{XL=1.200},{XM=24.000},{XN=27.020},{XO=40.000},{XP=40},{BEST=06224-150101X40},{MATERIAL=Edelstahl},{FORM=L},{GEWINDEART=Außengewinde},{FARBE=schwarz RAL 9005},{D=M10},{T=-},{L=40},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
BEST
Order No.
06224-150101X40
06224-150101X40
MATERIAL
Component
Stainless steel
Stainless steel
FORM
Form
L
L
POS
Position
betaetigt
unbetaetigt
betaetigt
unbetaetigt
GEWINDEART
Thread type
external thread
external thread
FARBE
Colour
jet black RAL 9005
jet black RAL 9005
D
thread
M10
M10
mm
D1
diameter
50
50
mm
D2
diameter
17.0
17.0
mm
D8
diameter
22
22
mm
T
depth
-
-
mm
H
height
41.9
41.9
mm
H1
height
10.0
10.0
mm
H4
height
37.1
37.1
mm
L
Length
40
40
mm
ZZ
No. of teeth
12
GEW
Approx. weight
0.0495
0.0495
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
73181520
EAN
EAN-Nr. norelem
4059495729558
4059495729558
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도