10240-061
norelem
Assembly system
10000 Covers for aluminium profiles Aluminium profiles Classification systems Special element for aluminium profiles Connector for aluminium profiles
Connector for aluminium profiles
Powered by
CAD모델 선택
{norelem/montagesysteme/gruppe_10000/verbinder_f_aluminiumprofile/10240.prj},{NB=10240-061},{BEST=10240-061},{FARBE=schwarz},{TYP=I},{NUTB=6},{A=30},{B=30},{D=M6},{L=60},{T=3},{GEW=0.0396},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495300269},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=6.4},{XB=0.1},{XC=3.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
BEST
Order No.
10240-061
10240-061
FARBE
Farbe Grundkörper
schwarz
TYP
Type
I
I
NUTB
slot width
6
6
mm
A
distance
30
30
mm
B
width
30
30
mm
D
for screw
M6
M6
mm
L
Length
60
60
mm
T
thickness
3
3
mm
GEW
Approx. weight
0.0396
0.0396
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
4059495300269
4059495300269
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도