Chains, sprockets
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Powered by
CAD모델 선택
22200 - Roller chains single DIN ISO 606, curved link plate
26.06.2024
22200 - Links DIN ISO 606
26.06.2024
22201 - Roller chains duplex DIN ISO 606, curved link plate
26.06.2024
22201 - Connecting links duplex DIN ISO 606
26.06.2024
22202 - Roller chains triplex DIN ISO 606, curved link plate
26.06.2024
22202 - Connecting links triplex DIN ISO 606
26.06.2024
22208 - Roller chains single DIN ISO 606, straight link plate
26.06.2024
22208 - Links DIN ISO 606
26.06.2024
22212 - Roller chains single stainless steel DIN ISO 606, curved link plate
26.06.2024
22212 - Links stainless steel DIN ISO 606
26.06.2024
22213 - Roller chain duplex, stainless steel DIN ISO 606, curved link plate
26.06.2024
22213 - Connecting links duplex, stainless steel DIN ISO 606
26.06.2024
22250 - Sprockets single 3/8" x 7/32" DIN ISO 606, ready to install
26.06.2024
22250 - Sprockets single 1/2“ x 5/16“ DIN ISO 606, ready to install
26.06.2024
22250 - Sprockets single 5/8“ x 3/8“ DIN ISO 606, ready to install
26.06.2024
22250 - Sprockets single 3/4" x 7/16" DIN ISO 606, ready to install
26.06.2024
22250 - Sprockets single 1“ x 17.02 mm DIN ISO 606, ready to install
26.06.2024
22252 - Sprockets single 3/8“ x 7/32“ DIN ISO 606
26.06.2024
22252 - Sprockets single 1/2“ x 5/16“ DIN ISO 606
26.06.2024
22252 - Sprockets single 5/8“ x 3/8“ DIN ISO 606
26.06.2024
22252 - Sprockets single 3/4“ x 7/16“ DIN ISO 606
26.06.2024
22252 - Sprockets single 1“ x 17.02 mm DIN ISO 606
26.06.2024
22252 - Sprockets single 8.0 mm x 3.0 mm DIN ISO 606
26.06.2024
22252 - Sprockets single 1 1/4" x 3/4" DIN ISO 606
26.06.2024
22252 - Sprockets single 1 1/2" x 1" DIN ISO 606
26.06.2024
22253 - Sprockets duplex 8,0 mm x 3,0 mm DIN ISO 606
26.06.2024
22253 - Sprockets duplex 3/8" x 7/32" DIN ISO 606
26.06.2024
22253 - Sprockets duplex 1/2" x 5/16" DIN ISO 606
26.06.2024
22253 - Sprockets duplex 5/8" x 3/8" DIN ISO 606
26.06.2024
22253 - Sprockets duplex 3/4" x 7/16" DIN ISO 606
26.06.2024
22253 - Sprockets duplex 1" x 17,02 mm DIN ISO 606
26.06.2024
22253 - Sprockets duplex 1"1/4 x 3/4" DIN ISO 606
26.06.2024
22253 - Sprockets duplex 1"1/2 x 1" DIN ISO 606
26.06.2024
22254 - Sprockets triplex 3/8" x 7/32" DIN ISO 606
26.06.2024
22254 - Sprockets triplex 1/2" x 5/16" DIN ISO 606
26.06.2024
22254 - Sprockets triplex 5/8" x 3/8" DIN ISO 606
26.06.2024
22254 - Sprockets triplex 3/4" x 7/16" DIN ISO 606
26.06.2024
22254 - Sprockets triplex 1" x 17,02 mm DIN ISO 606
26.06.2024
22255 - Sprockets single 3/8“ x 7/32“ stainless steel DIN ISO 606
26.06.2024
22255 - Sprockets single 1/2“ x 5/16“ stainless steel DIN ISO 606
26.06.2024
22255 - Sprockets single 5/8“ x 3/8“ stainless steel DIN ISO 606
26.06.2024
22255 - Sprockets single 3/4“ x 7/16“ stainless steel DIN ISO 606
26.06.2024
22255 - Sprockets single 1“ x 17.02 mm stainless steel DIN ISO 606
26.06.2024
22264 - Sprockets single 3/8“ x 7/32“ DIN ISO 606
26.06.2024
22264 - Sprockets single 1/2“ x 5/16“ DIN ISO 606
26.06.2024
22264 - Sprockets single 5/8" x 3/8" DIN ISO 606
26.06.2024
22264 - Sprockets single 3/4" x 7/16" DIN ISO 606
26.06.2024
22264 - Sprockets single 1" x 17.02 mm DIN ISO 606
26.06.2024
22264 - Sprockets single 8.0 mm x 3.0 mm DIN ISO 606
26.06.2024
22264 - Sprockets single 1 1/4" x 3/4" DIN ISO 606
26.06.2024
22264 - Sprockets single 1 1/2" x 1" DIN ISO 606
26.06.2024
22265 - Sprockets duplex 8,0 mm x 3,0 mm DIN ISO 606
26.06.2024
22265 - Sprockets duplex 3/8" x 7/32" DIN ISO 606
26.06.2024
22265 - Sprockets duplex 1/2" x 5/16" DIN ISO 606
26.06.2024
22265 - Sprockets duplex 5/8" x 3/8" DIN ISO 606
26.06.2024
22265 - Sprockets duplex 3/4" x 7/16" DIN ISO 606
26.06.2024
22265 - Sprockets duplex 1" x 17,02 mm DIN ISO 606
26.06.2024
22265 - Sprockets duplex 1"1/4 x 3/4" DIN ISO 606
26.06.2024
22265 - Sprockets duplex 1"1/2 x 1" DIN ISO 606
26.06.2024
22266 - Sprockets triplex 3/8" x 7/32" DIN ISO 606
26.06.2024
22266 - Sprockets triplex 1/2" x 5/16" DIN ISO 606
26.06.2024
22266 - Sprockets triplex 5/8" x 3/8" DIN ISO 606
26.06.2024
22266 - Sprockets triplex 3/4" x 7/16" DIN ISO 606
26.06.2024
22266 - Sprockets triplex 1" x 17,02 mm DIN ISO 606
26.06.2024
22280 - Idler sprockets with ball bearing
26.06.2024
22280 - Mounting screws for idler sprockets
26.06.2024
22281 - Sprocket sets
26.06.2024
22281-01 - Chain tensioner sets
26.06.2024
22281-02 - Chain tensioner sets, stainless stee
26.06.2024
22281-03 - Chain tensioners, plastic
26.06.2024
22281-10 - Clamping elements
26.06.2024
22281-14 - Clamping elements stainless steel
26.06.2024
22281-16 - Clamping elements with front fastening
26.06.2024
22281-18 - Clamping elements, double
26.06.2024
22281-20 - Angle bracket for clamping elements
26.06.2024
22282 - Glide rails PE-UHMW for roller chains DIN ISO 606
26.06.2024
22282-05 - Glide rails PE-UHMW for roller chains DIN ISO 606 for C profiles
26.06.2024
22282-10 - C profiles steel or stainless steel for glide rails
26.06.2024
22283 - Assembly tool for roller chains
28.06.2024
22283-05 - Pin extractors for roller chains
28.06.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진