22500-331020
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Worm screws, worm wheels
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/schnecken_u_schneckenraeder/22500_4.prj},{NB=22500-331020},{XA=33.000},{XB=21.960},{XC=19.660},{XD=40.000},{XE=46.340},{XF=50.500},{EAN=4059495408156},{XG=12.000},{XH=12.000},{XI=22.000},{XJ=26.000},{XK=4.500},{XL=3.000},{XM=5.000},{XN=10.000},{XO=26.000},{XP=36.000},{XQ=16.000},{XR=3.000},{XS=5.000},{XT=3.000},{XU=13.400},{XV=3.000},{XW=11.400},{GEW=0.0521},{BEST=22500-331020},{BENENNUNG=Schnecke},{USV=-},{STW=6° 43},{MODUL=1,15},{Z1=2},{D1=19,66},{D3=21,96},{Z2=-},{D2=-},{D4=-},{ABTMF=12,7},{ABTMO=15,2},{ABTMSO=19},{BS=Infotext},{INFO=Info},{ZTN=84839080},{FILTER=NORELEM,},{ROHS=Yes},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
BEST
Order No.
22500-331020
22500-331020
BENENNUNG
Description
Schnecke
Schnecke
USV
Transmission ratio
-
-
STW
Pitch angle
6° 43
6° 43
MODUL
Modul
1,15
1,15
Z1
2
2
D1
diameter
19,66
19,66
mm
D3
diameter
21,96
21,96
mm
Z2
-
-
D2
diameter
-
-
mm
D4
diameter
-
-
mm
ABTMF
Output torque T2 (Nm) mineral grease
12,7
12,7
Nm
ABTMO
Output torque T2 (Nm) mineral oil
15,2
15,2
Nm
ABTMSO
Output torque T2 (Nm) synthetic oil
19
19
Nm
BS
Description
정보
Infotext
INFO
Technical Information
Info
ZTN
Customs tariff number
84839080
EAN
EAN-Nr. norelem
4059495408156
4059495408156
GEW
Approx. weight
0.0521
0.0521
kg
ROHS
RoHS
Yes
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도