PHOENIX CONTACT 2908576
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Modular serial built-in device for electrical circuit distributors
Multifunction measuring instrument serial built-in
Powered by
CAD모델 선택
{phoenix_contact/27/14/23/30/2908576.prj},{NB=2908576},{MANUID=2908576},{AAF040=0.378},{AAO663=4055626338224},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=90283019},{AAO676=2908576},{DESCSHORT=Measuring instrument},{DESCLONG=Three-phase power meter for active power measurement with current transformer measurement 1 A / 5 A in networks of up to 500 V, with S0 output, with digital input and MBUS interface, certified in accordance with the MID directive.},{MANUTYPEDESC=EEM-EM325},{PREVIEW=../../../_pool_/1d/de/87789_2000_int_04.png},{INTNO=4055626338224},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=1},{BAB392=EAC},{AAH680=Yes},{AAH681=Yes},{AAH683=Yes},{AAH684=No},{AAH685=Yes}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
MANUID
Product number of the Manufacturer
2908576
DESCSHORT
Short Description
Measuring instrument
DESCLONG
Long Description
Three-phase power meter for active power measurement with current transformer measurement 1 A / 5 A in networks of up to 500 V, with S0 output, with digital input and MBUS interface, certified in accordance with the MID directive.
MANUTYPEDESC
Manufacturer Type Description
EEM-EM325
PREVIEW
Preview
INTNO
International product number
4055626338224
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
1
BAB392
certificate/approval
EAC
AAF040
net weight
0.378
kg
AAH680
ampere meter present
Yes
AAH681
blind power meter present
Yes
AAH683
frequency meter present
Yes
AAH684
pulse counter present
No
AAH685
voltmeter present
Yes
AAH686
effective power measurement device present
Yes
AAH682
tachometer present
No
AAO663
GTIN
4055626338224
AAW338
Manufacturer product designation
Measuring instrument
AAU734
Manufacturer product description
Three-phase power meter for active power measurement with current transformer measurement 1 A / 5 A in networks of up to 500 V, with S0 output, with digital input and MBUS interface, certified in accordance with the MID directive.
AAO057
Product type
EEM-EM325
AAY811
URI of the product
http://www.phoenixcontact.com/product/2908576
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90283019
COO
Country of origin
IT
DEEPLINK
Deeplink
Deeplink
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기