??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
40-1-3332
MATERIAL
Material
steel
FINISH
Finish
raw
A
2040 mm
B
35 mm
C
1 mm
D
2 mm
E
15 mm
PIN_MATERIAL
Pin material
steel
NOTE
Note
undrilled
WEIGHT
weight
700 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25106-rolled-knuckle-continuous-hinge-35-mm-width.html
Stáhnout CAD model
Previews
3D
Dimenze