??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
40-1-4773
MATERIAL
Material
steel
FINISH
Finish
raw
A
1950 mm
B
50 mm
C
1.5 mm
D
3 mm
E
12.5 mm
PIN_MATERIAL
Pin material
steel
NOTE
Note
undrilled
WEIGHT
weight
1450 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30224-rolled-knuckle-continuous-hinge-50-mm-width.html
Pobierz modele CAD
Previews
3D
Wymiar