KM45 10 A +340 N R0 -0 0 4K AA
PMI
Mono Stage
KM45
Powered by
CAD모델 선택
{pmi/mono_stage/km45/km45_motorwrap_asmtab.prj},{NB=KM45 10 A +340 N R0 -0 0 4K AA(00)},{MOD=KM45},{BSL=10},{CNT=A},{RL=340},{AG=N},{WWM=R0},{WWC=0},{SS=0},{TMBT=4K},{STM=},{CST=AA},{POS1=0},{POS2=0},{PPATH=assembly/km45_asmtpl2.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
MOD
Model
KM45
BSL
Ballscrew Lead
10
20
10
20
CNT
Carriage-Nut type
A: A single carriage-nut with standard length
B: Two carriage-nuts with standard length
C: A single carriage-nut with short length
D: Two carriage-nuts with short length
A: A single carriage-nut with standard length
B: Two carriage-nuts with standard length
C: A single carriage-nut with short length
D: Two carriage-nuts with short length
RL
Rail length
340.000
440.000
540.000
640.000
740.000
840.000
940.000
340.000
440.000
540.000
640.000
740.000
840.000
940.000
mm
AG
Accuracy grade
Normal grade
Precision grade
Normal grade
Precision grade
WWM
Motor
Right side without motor
Left side without motor
Without motor below
Right side with motor
Left side with motor
With motor below
Right side without motor
Left side without motor
Without motor below
Right side with motor
Left side with motor
With motor below
WWC
Cover
None
With a Cover
With a Bellows
None
With a Cover
With a Bellows
SS
Sensor Specification
None
with Sensor rail
Photo sensor (3 units) - EE-SX671
Photo sensor (3 units) - EE-SX674
Proximity sensor a-contact (On when close, 3 units)
Proximity sensor b-contact (On when away, 3 units)
Proximity sensor a-contact (Single) b-contact (Double)
None
with Sensor rail
Photo sensor (3 units) - EE-SX671
Photo sensor (3 units) - EE-SX674
Proximity sensor a-contact (On when close, 3 units)
Proximity sensor b-contact (On when away, 3 units)
Proximity sensor a-contact (Single) b-contact (Double)
TMBT
Motor Bracket
4K
4L
4M
4N
4O
4P
4K
4L
4M
4N
4O
4P
STM
Surface treatment mode
Black chromium+special fluororesin (PS-CF)
Black oxide treatment
Black chrome
Electroless Nickel
Black chromium+special fluororesin (PS-CF)
Black oxide treatment
Black chrome
Electroless Nickel
CST
Code of special type
AA
AA
POS1
Position
mm
값 입력 POS1
Position
mm
cm
inch
ft
확인
POS2
Position
0.000
0.000
mm
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기